您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 641/651/655 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs641_651_655.prj},{NB=FS655/32x90},{TYPE=FS655},{COMPANY=MSP},{D=32},{A=45},{B=53},{C=48},{BS2P=33},{BS3P=0},{E=50},{EX=50},{FX=0},{G=64},{H=26},{L=90},{M=10 x 1},{MX=10},{NX=0},{P=31.5},{MS=45 +0.016},{MAT=Steel SAE 1141 HRC 50-52},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Diameter
ⁿ/ₐ
G
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
M
Screw
[mm]
P
Lenght
[mm]
MS
Mounting hole H6
[mm]
MAT
Material
ⁿ/ₐ
FS641/18x50
FS641/18x50
FS641
MSP
18
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS651/18x70
FS651/18x70
FS651
MSP
18
28
34
29
31
43
27
70
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS655/18x70
FS655/18x70
FS655
MSP
18
28
34
29
31
52
18
70
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS641/19x50
FS641/19x50
FS641
MSP
19
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS651/19x70
FS651/19x70
FS651
MSP
19
28
34
29
31
43
27
70
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS655/19x70
FS655/19x70
FS655
MSP
19
28
34
29
31
52
18
70
6 x 1
20.5
28 +0.013
Steel SAE 1141 HRC 50-52
FS641/24x55
FS641/24x55
FS641
MSP
24
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS651/24x80
FS651/24x80
FS651
MSP
24
38
44
39
41
48
32
80
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS655/24x80
FS655/24x80
FS655
MSP
24
38
44
39
41
57
23
80
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS641/25x55
FS641/25x55
FS641
MSP
25
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS651/25x80
FS651/25x80
FS651
MSP
25
38
44
39
41
48
32
80
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS655/25x80
FS655/25x80
FS655
MSP
25
38
44
39
41
57
23
80
10 x 1
25.5
38 +0.016
Steel SAE 1141 HRC 50-52
FS641/30x60
FS641/30x60
FS641
MSP
30
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS651/30x90
FS651/30x90
FS651
MSP
30
45
53
48
50
53
37
90
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS655/30x90
FS655/30x90
FS655
MSP
30
45
53
48
50
64
26
90
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS641/32x60
FS641/32x60
FS641
MSP
32
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS651/32x90
FS651/32x90
FS651
MSP
32
45
53
48
50
53
37
90
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS655/32x90
FS655/32x90
FS655
MSP
32
45
53
48
50
64
26
90
10 x 1
31.5
45 +0.016
Steel SAE 1141 HRC 50-52
FS641/40x67
FS641/40x67
FS641
MSP
40
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS651/40x100
FS651/40x100
FS651
MSP
40
54
63
58
60
53
47
100
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS655/40x100
FS655/40x100
FS655
MSP
40
54
63
58
60
70
30
100
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS641/42x67
FS641/42x67
FS641
MSP
42
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS651/42x100
FS651/42x100
FS651
MSP
42
54
63
58
60
53
47
100
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS655/42x100
FS655/42x100
FS655
MSP
42
54
63
58
60
70
30
100
10 x 1
36.5
54 +0.019
Steel SAE 1141 HRC 50-52
FS641/50x75
FS641/50x75
FS641
MSP
50
65
79
74
76
40
35
75
10 x 1
44.5
65 +0.019
Steel SAE 1141 HRC 50-52
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 398 - Mount disk with screw
Märkische Stanz-Partner
02.06.2020
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0236 - Flange
Märkische Stanz-Partner
02.06.2020
FS 424 SI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
NC.070.00.00250 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.070.00.00300 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.015.00.00170...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.10.03000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NCZ.03 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
NC.060.09.05000.1 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.010.00.00550...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FS 440/450 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表