您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
AB1 - Additional brake
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/ab1_asmtab.prj},{NB=M3-AB1},{SIZE=M3},{AA=126},{E=38},{W=140},{L=72},{A=128},{G=16},{DD=16},{WEIGHT=3.0},{B=130.000},{G1=2.000},{D=25.000},{D1=15.000},{D2=9.000},{D3=6.000},{H=8.000},{D4=35.000},{X=44.000},{DIN912M1=M8},{DIN912L1=20},{DIN912M2=M6},{DIN912L2=65},{D5=56.000},{PPATH=ab1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Screw jack size
ⁿ/ₐ
AA
ØA
[mm]
E
ØE H8
[mm]
W
ØW
[mm]
L
[mm]
A
a
[mm]
G
g
[mm]
DD
ØD H7
[mm]
WEIGHT
Weight (without flange to gear box)
[kg]
M1-AB1
M1-AB1
M1
85
22
90
50
106
9
10
1.0
M2-AB1
M2-AB1
M2
101
32
110
56
114
11
14
1.5
M3-AB1
M3-AB1
M3
126
38
140
72
128
16
16
3.0
M4-AB1
M4-AB1
M4
145
42
160
78
166
16
20
4.5
M5-AB1
M5-AB1
M5
176
47
162
91
176
20
25
7.0
J1-AB1
J1-AB1
J1
188
62
201
109
225
20
25
10.0
Jseries-AB1
Jseries-AB1
Jseries
188
62
201
109
225
20
30
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表