您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Small flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Clutch/Brake gearmotor (standard type)
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/clutch_brake_gm_standard/parallel_shaft_g3_series/g3_gearmotor_wcb_standard_duty_type_k_asmtab.prj},{NB=G3KE-32-200-T040A},{OSH=32},{TREE=K},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW'},{RVIS=1/200},{TBVIS=With terminal box},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100'},{R3=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25'},{R4=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3KE-18-5-T010
3-Phase 200V
0.1kW
1/5
18
Lead wire type
G3KE-18-5-T010
G3KE-18-5-T010A
3-Phase 200V
0.1kW
1/5
18
With terminal box
G3KE-18-5-T010A
G3KE-18-10-T010
3-Phase 200V
0.1kW
1/10
18
Lead wire type
G3KE-18-10-T010
G3KE-18-10-T010A
3-Phase 200V
0.1kW
1/10
18
With terminal box
G3KE-18-10-T010A
G3KE-18-15-T010
3-Phase 200V
0.1kW
1/15
18
Lead wire type
G3KE-18-15-T010
G3KE-18-15-T010A
3-Phase 200V
0.1kW
1/15
18
With terminal box
G3KE-18-15-T010A
G3KE-18-20-T010
3-Phase 200V
0.1kW
1/20
18
Lead wire type
G3KE-18-20-T010
G3KE-18-20-T010A
3-Phase 200V
0.1kW
1/20
18
With terminal box
G3KE-18-20-T010A
G3KE-18-25-T010
3-Phase 200V
0.1kW
1/25
18
Lead wire type
G3KE-18-25-T010
G3KE-18-25-T010A
3-Phase 200V
0.1kW
1/25
18
With terminal box
G3KE-18-25-T010A
G3KE-18-30-T010
3-Phase 200V
0.1kW
1/30
18
Lead wire type
G3KE-18-30-T010
G3KE-18-30-T010A
3-Phase 200V
0.1kW
1/30
18
With terminal box
G3KE-18-30-T010A
G3KE-18-40-T010
3-Phase 200V
0.1kW
1/40
18
Lead wire type
G3KE-18-40-T010
G3KE-18-40-T010A
3-Phase 200V
0.1kW
1/40
18
With terminal box
G3KE-18-40-T010A
G3KE-18-50-T010
3-Phase 200V
0.1kW
1/50
18
Lead wire type
G3KE-18-50-T010
G3KE-18-50-T010A
3-Phase 200V
0.1kW
1/50
18
With terminal box
G3KE-18-50-T010A
G3KE-22-60-T010
3-Phase 200V
0.1kW
1/60
22
Lead wire type
G3KE-22-60-T010
G3KE-22-60-T010A
3-Phase 200V
0.1kW
1/60
22
With terminal box
G3KE-22-60-T010A
G3KE-22-80-T010
3-Phase 200V
0.1kW
1/80
22
Lead wire type
G3KE-22-80-T010
G3KE-22-80-T010A
3-Phase 200V
0.1kW
1/80
22
With terminal box
G3KE-22-80-T010A
G3KE-22-100-T010
3-Phase 200V
0.1kW
1/100
22
Lead wire type
G3KE-22-100-T010
G3KE-22-100-T010A
3-Phase 200V
0.1kW
1/100
22
With terminal box
G3KE-22-100-T010A
G3KE-22-120-T010
3-Phase 200V
0.1kW
1/120
22
Lead wire type
G3KE-22-120-T010
G3KE-22-120-T010A
3-Phase 200V
0.1kW
1/120
22
With terminal box
G3KE-22-120-T010A
G3KE-22-160-T010
3-Phase 200V
0.1kW
1/160
22
Lead wire type
G3KE-22-160-T010
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表