您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
HP Type - Plug
NITTO KOHKI
Cupla
For Hi Pressure Oil (Two-way shut-off)
HSP CUPLA, Body Material Steel, Seal Nitrile Rubber
Female tapered thread
Powered by
CAD模型選擇
{nitto/cupla/hi_pressure_oil/hsp_cupla_steel/female_tapered_thread/hp_type_plug.prj},{NB=CCB06282-60_6HP_STEEL_NBR_c},{ASSYNO=CB06282},{MODEL=6HP},{S=R3/4},{MT=STEEL},{M=148},{L=50},{D=35.0},{C=27.5},{H=Hex.32},{T=Rc 3/4},{XH=32},{SM=NBR},{SECTION=C},{FIG=6},{REV=0},{DXF=26.5},{MNO=6HP-STL-NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
[mm]
C
[mm]
H
WAF
[mm]
T
[mm]
SM
Seal material
ⁿ/ₐ
2HP STEEL NBR
2HP STEEL NBR
CB06270
R1/4
STEEL
40
32
20.5
17.5
Hex.19
Rc 1/4
NBR
3HP STEEL NBR
3HP STEEL NBR
CB06274
R3/8
STEEL
68
38
25.0
22.5
Hex.23
Rc 3/8
NBR
4HP STEEL NBR
4HP STEEL NBR
CB06278
R1/2
STEEL
124
44
32.0
27.5
Hex.29
Rc 1/2
NBR
6HP STEEL NBR
6HP STEEL NBR
CB06282
R3/4
STEEL
148
50
35.0
27.5
Hex.32
Rc 3/4
NBR
66HP STEEL NBR
66HP STEEL NBR
CA95254
R3/4
STEEL
232
51
40.0
28.0
WAF.35
Rc 3/4
NBR
8HP STEEL NBR
8HP STEEL NBR
CA94874
R1
STEEL
361
61
47.0
36.0
WAF.41
Rc 1
NBR
10HP STEEL NBR
10HP STEEL NBR
CA94876
R1 1/4
STEEL
886
80
64.0
58.0
WAF.58
Rc 1 1/4
NBR
12HP STEEL NBR
12HP STEEL NBR
CA94878
R1 1/2
STEEL
810
80
64.0
58.0
WAF.58
Rc 1 1/2
NBR
16HP STEEL NBR
16HP STEEL NBR
CA94880
R2
STEEL
3307
115
100.0
83.0
WAF.90
Rc 2
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表