您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
With Aliging Seet Washer
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Double Direction Thrust Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/double_direction_tbb/with_aliging_seet_washer_asmtab.prj},{NB=NSK_54411U},{N=10},{IDNR=},{STAN=},{NO=75},{ORDER=54411U},{SD2=45},{SD=55},{D=120},{T1=87},{T5=92.0},{T7=101},{SR=1.5},{SR1=0.6},{CAN=181000},{COAN=350000},{CA=18500},{COA=35500},{GRE=1200},{OIL=1800},{SD3=120.0},{D1=57},{D2=88},{D3=125},{T2=53.5},{T6=56.0},{T8=60.5},{B=20},{SB=15.5},{A1=22.5},{R=90},{DA=88},{SRA=1.5},{SRB=0.6},{MASS=5.820},{PPATH=with_aliging_seet_washer_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD2
Inside Diameter
[mm]
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T5
Width
[mm]
T7
Width
[mm]
SR
Chamfer Dimension min.
[mm]
SR1
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
CA
Basic Load Ratings
[kgf]
COA
Basic Load Ratings
[kgf]
GRE
Limiting Speeds (Grease)
[min^-1]
OIL
Limiting Speeds (Oil)
[min^-1]
SD3
Outside Diameter
[mm]
D1
Inside Diameter
[mm]
D2
Inside Diameter
[mm]
D3
Outside Diameter
[mm]
T6
Width
[mm]
T8
Width
[mm]
B
Width
[mm]
SB
Width
[mm]
A1
Width
[mm]
R
Chamfer Dimension
[mm]
DA
Abutment and Fillet Dimensions min.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
SRB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
54204U
54204U
15
20
40
27.4
32
0.6
0.3
22500
37500
2290
3850
4000
6000
40.0
22
30
42
16.7
19.0
6
5.0
16.0
36
30
0.6
0.3
0.185
54405U
54405U
15
25
60
49.8
55
1.0
0.6
56000
89500
5700
9100
2400
3600
60.0
27
42
62
30.4
33.0
11
8.0
15.0
50
42
1.0
0.6
0.825
54205U
54205U
20
25
47
31.4
36
0.6
0.3
28000
50500
2860
5150
3400
5300
47.0
27
36
50
19.2
21.5
7
5.5
16.5
40
36
0.6
0.3
0.293
54305U
54305U
20
25
52
37.6
42
1.0
0.3
36000
61500
3650
6250
3000
4500
52.0
27
38
55
22.8
25.0
8
6.0
18.0
45
38
1.0
0.3
0.434
54406U
54406U
20
30
70
56.2
62
1.0
0.6
73000
126000
7450
12800
2200
3200
70.0
32
50
75
34.1
37.0
12
9.0
16.0
56
50
1.0
0.6
1.270
54206U
54206U
25
30
52
32.6
37
0.6
0.3
29500
58000
3000
5950
3200
5000
52.0
32
42
55
19.8
22.0
7
5.5
20.0
45
42
0.6
0.3
0.345
54306U
54306U
25
30
60
41.2
46
1.0
0.3
43000
78500
4400
8000
2600
4000
60.0
32
45
62
25.1
27.5
9
7.0
19.5
50
45
1.0
0.3
0.621
54407U
54407U
25
35
80
63.0
69
1.1
0.6
87500
155000
8950
15800
1800
2800
80.0
37
58
85
38.5
41.5
14
10.0
18.5
64
58
1.0
0.6
1.830
54207U
54207U
30
35
62
37.8
42
1.0
0.3
39500
78000
4050
7950
2800
4300
62.0
37
48
65
22.9
25.0
8
7.0
21.0
50
48
1.0
0.3
0.570
54307U
54307U
30
35
68
47.2
52
1.0
0.3
56000
105000
5700
10700
2400
3600
68.0
37
52
72
28.6
31.0
10
7.5
21.0
56
52
1.0
0.3
0.915
54208U
54208U
30
40
68
38.6
44
1.0
0.6
47500
98500
4850
10000
2600
3800
68.0
42
55
72
23.8
26.5
9
7.0
25.0
56
55
1.0
0.6
0.713
54308U
54308U
30
40
78
54.0
59
1.0
0.6
70000
135000
7100
13700
2000
3000
78.0
42
60
82
33.0
35.5
12
8.5
23.5
64
60
1.0
0.6
1.380
54408U
54408U
30
40
90
69.4
77
1.1
0.6
103000
188000
10500
19100
1700
2400
90.0
42
65
95
42.2
46.0
15
12.0
22.0
72
65
1.0
0.6
2.540
54209U
54209U
35
45
73
39.6
45
1.0
0.6
48000
105000
4900
10700
2400
3600
73.0
47
60
78
24.3
27.0
9
7.5
23.0
56
60
1.0
0.6
0.823
54309U
54309U
35
45
85
56.2
62
1.0
0.6
80500
163000
8200
16700
1900
2800
85.0
47
65
90
34.1
37.0
12
10.0
21.0
64
65
1.0
0.6
1.710
54409U
54409U
35
45
100
78.8
86
1.1
0.6
128000
246000
13000
25100
1500
2200
100.0
47
72
105
47.9
51.5
17
12.5
23.5
80
72
1.0
0.6
3.530
54210U
54210U
40
50
78
42.0
47
1.0
0.6
49000
111000
5000
11400
2400
3400
78.0
52
62
82
25.5
28.0
9
7.5
30.5
64
62
1.0
0.6
0.949
54310U
54310U
40
50
95
64.6
70
1.1
0.6
97500
202000
9950
20600
1700
2600
95.0
52
72
100
39.3
42.0
14
11.0
23.0
72
72
1.0
0.6
2.460
54410U
54410U
40
50
110
83.2
92
1.5
0.6
147000
288000
15000
29400
1400
2000
110.0
52
80
115
50.6
55.0
18
14.0
30.0
90
80
1.5
0.6
4.450
54211U
54211U
45
55
90
49.6
55
1.0
0.6
70000
159000
7150
16200
2000
3000
90.0
57
72
95
29.8
32.5
10
9.0
32.5
72
72
1.0
0.6
1.550
54311U
54311U
45
55
105
72.6
78
1.1
0.6
115000
244000
11800
24900
1500
2400
105.0
57
80
110
43.8
46.5
15
11.5
25.5
80
80
1.0
0.6
3.350
54411U
54411U
45
55
120
92.0
101
1.5
0.6
181000
350000
18500
35500
1200
1800
120.0
57
88
125
56.0
60.5
20
15.5
22.5
90
88
1.5
0.6
5.820
54212U
54212U
50
60
95
50.0
56
1.0
0.6
71500
169000
7300
17200
1900
3000
95.0
62
78
100
30.0
33.0
10
9.0
30.5
72
78
1.0
0.6
1.660
54312U
54312U
50
60
110
70.6
78
1.1
0.6
119000
263000
12100
26800
1500
2200
110.0
62
85
115
42.8
46.5
15
11.5
36.5
90
85
1.0
0.6
3.450
54412U
54412U
50
60
130
99.0
107
1.5
0.6
202000
395000
20600
40500
1100
1700
130.0
62
95
135
60.0
64.0
21
16.0
28.0
100
95
1.5
0.6
7.240
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表