您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Outward facing type
NTN Corporation
Ball and roller bearing
Tapered Roller Bearings
Multi-Row Tapered Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/tapered_roller_b/multi_row_tapered_rb/mrtrb_oft_asmtab.prj},{NB=423032},{IDNR=},{SD=160},{D=240},{B1=75},{C=60.0},{R=3.0},{R1=1.0},{ORDER=423032},{CR=475},{COR=765},{CU=76},{CRF=44000},{CORF=78000},{LSG=1100},{LSO=1500},{A=85.5},{MASS=10.700},{DA=174},{DB=227},{SB=7,5},{RAS=2,5},{R1AS=1},{E=0,37},{Y1=1,8},{Y2=2,69},{Y0=1,76},{PPATH=mrtrb_asmtpl.prj},{VERS=1},{LOR=24.00},{VDOR=20.00},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B1
Width of inner ring
[mm]
C
Width of outer ring
[mm]
R
Radius
[mm]
R1
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
4T-430208X
40
80
45
37.5
1.5
0.6
4T-430208X
116
134
4100
5500
38.5
0.930
4T-432208X
40
80
55
43.5
1.5
0.6
4T-432208X
151
187
4100
5500
43.0
1.180
4T-430308DX
40
90
56
39.5
2.0
0.6
4T-430308DX
147
171
3200
4200
64.5
1.560
4T-430308
40
90
56
45.5
2.0
0.6
4T-430308
174
204
3700
4900
44.5
1.610
4T-430209
45
85
47
37.5
1.5
0.6
4T-430209
129
157
3700
4900
42.0
1.040
4T-432209
45
85
55
43.5
1.5
0.6
4T-432209
156
200
3700
4900
46.0
1.270
4T-430309DX
45
100
60
41.5
2.0
0.6
4T-430309DX
183
218
2800
3800
70.0
2.110
4T-430309
45
100
60
49.5
2.0
0.6
4T-430309
212
251
3300
4400
47.5
2.110
4T-430210
50
90
49
39.5
1.5
0.6
4T-430210
147
186
3400
4500
44.5
1.180
432210U
50
90
55
43.5
1.5
0.6
432210U
166
218
26.6
3400
4500
47.5
1.360
4T-430310DX
50
110
64
43.5
2.5
0.6
4T-430310DX
216
260
2600
3500
75.0
2.650
4T-430310
50
110
64
51.5
2.5
0.6
4T-430310
252
305
3000
4000
51.0
2.720
432310U
50
110
90
71.5
2.5
0.6
432310U
350
465
56.5
3000
4000
62.5
3.980
4T-430211X
55
100
51
41.5
2.0
0.6
4T-430211X
177
221
3100
4100
47.0
1.550
432211U
55
100
60
48.5
2.0
0.6
432211U
206
269
33
3100
4100
51.0
1.850
4T-430311DX
55
120
70
49.0
2.5
0.6
4T-430311DX
251
305
2400
3100
83.0
3.420
430311XU
55
120
70
57.0
2.5
0.6
430311XU
295
360
43.5
2700
3700
55.5
3.480
432311U
55
120
97
76.0
2.5
0.6
432311U
410
550
67
2700
3700
66.5
5.050
4T-430212X
60
110
53
43.5
2.0
0.6
4T-430212X
199
249
2800
3800
49.5
1.990
432212U
60
110
66
54.5
2.0
0.6
432212U
247
330
40
2800
3800
56.0
2.490
4T-430312DX
60
130
74
51.0
3.0
1.0
4T-430312DX
286
350
2200
2900
88.5
4.220
430312U
60
130
74
59.0
3.0
1.0
430312U
340
420
51
2500
3400
59.5
4.310
432312U
60
130
104
81.0
3.0
1.0
432312U
465
625
76.5
2500
3400
71.0
6.290
4T-430213X
65
120
56
46.5
2.0
0.6
4T-430213X
234
295
2600
3500
53.5
2.490
432213U
65
120
73
61.5
2.0
0.6
432213U
300
410
50
2600
3500
61.5
3.330
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表