您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Closed cover
NTN Corporation
Bearing Units
UCF Flange Units (Square)
Powered by
CAD模型選擇
{ntn/bearing_units/ucf_flange_units/sm_ucf_flange_units_asmtab.prj},{NB=SM-UCF208D1(40,D1)},{SD=40},{GN=D1},{PPATH=sm_ucf_flange_units_asmtpl.prj},{L=130},{J=102},{A2=21},{A1=15},{A=36.0},{N=16},{A0=51.2},{B=49.2},{S=19.0},{G=8.0},{SS=M8x1},{A4=62.0},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC208D1},{BLR=32.5},{BSLR=17.80},{CU=1.240},{CBLR=2970},{CBSLR=1820},{MASS=1.800},{T=3},{A5=66},{UNX=SM-UCF208},{T1=33.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A4
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
SM-UCF201D1
12
SM-UCF201D1
86
64
15
11
25.5
12
31.0
12.7
40.5
M10
UC201D1
14.2
6.65
0.505
0.600
SM-UCF202D1
15
SM-UCF202D1
86
64
15
11
25.5
12
31.0
12.7
40.5
M10
UC202D1
14.2
6.65
0.505
0.600
SM-UCF203D1
17
SM-UCF203D1
86
64
15
11
25.5
12
31.0
12.7
40.5
M10
UC203D1
14.2
6.65
0.505
0.600
SM-UCF204D1
20
SM-UCF204D1
86
64
15
11
25.5
12
31.0
12.7
40.5
M10
UC204D1
14.2
6.65
0.505
0.600
SM-UCF205D1
25
SM-UCF205D1
95
70
16
13
27.0
12
34.1
14.3
44.5
M10
UC205D1
15.5
7.85
0.550
0.800
SM-UCF206D1
30
SM-UCF206D1
108
83
18
13
31.0
12
38.1
15.9
49.0
M10
UC206D1
21.6
11.30
0.795
1.100
SM-UCF207D1
35
SM-UCF207D1
117
92
19
15
34.0
14
42.9
17.5
55.0
M12
UC207D1
28.4
15.30
1.090
1.500
SM-UCFX07D1
35
SM-UCFX07D1
130
102
21
14
38.0
16
49.2
19.0
62.0
M14
UCX07D1
32.5
17.80
1.240
2.200
SM-UCF208D1
40
SM-UCF208D1
130
102
21
15
36.0
16
49.2
19.0
62.0
M14
UC208D1
32.5
17.80
1.240
1.800
SM-UCFX08D1
40
SM-UCFX08D1
137
105
22
14
40.0
19
49.2
19.0
63.0
M16
UCX08D1
36.0
20.40
1.600
2.400
SM-UCF209D1
45
SM-UCF209D1
137
105
22
16
38.0
16
49.2
19.0
63.0
M14
UC209D1
36.0
20.40
1.600
2.200
SM-UCFX09D1
45
SM-UCFX09D1
143
111
23
14
40.0
19
51.6
19.0
65.5
M16
UCX09D1
39.0
23.20
1.820
2.600
SM-UCF210D1
50
SM-UCF210D1
143
111
22
16
40.0
16
51.6
19.0
65.5
M14
UC210D1
39.0
23.20
1.820
2.500
SM-UCFX10D1
50
SM-UCFX10D1
162
130
26
20
44.0
19
55.6
22.2
71.0
M16
UCX10D1
48.0
29.20
2.290
3.900
SM-UCF211D1
55
SM-UCF211D1
162
130
25
18
43.0
19
55.6
22.2
71.0
M16
UC211D1
48.0
29.20
2.290
3.400
SM-UCFX11D1
55
SM-UCFX11D1
175
143
29
20
49.0
19
65.1
25.4
80.0
M16
UCX11D1
58.0
36.00
2.830
5.000
SM-UCF212D1
60
SM-UCF212D1
175
143
29
18
48.0
19
65.1
25.4
80.0
M16
UC212D1
58.0
36.00
2.830
4.100
SM-UCFX12D1
60
SM-UCFX12D1
187
149
34
21
59.0
19
65.1
25.4
83.5
M16
UCX12D1
63.5
40.00
3.150
6.600
SM-UCF213D1
65
SM-UCF213D1
187
149
30
22
50.0
19
65.1
25.4
83.5
M16
UC213D1
63.5
40.00
3.150
5.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting cover with Rubber seal
NTN Corporation
03.10.2022
Standard
NTN Corporation
03.10.2022
Casting closed cover
NTN Corporation
21.12.2022
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
03.10.2022
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表