您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMTPF - Pilot Pattern Oval Flange Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Oval Type
Pilot
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/oval_type/pilot/standard/nlmtp.prj},{NB=NLMTP13UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMTP13},{BT=Pilot Pattern Oval Flange},{SL=UU},{DR=13},{DRTOL=+0/-0.009},{D=23},{DTOL=+0/-0.016},{L=32},{LTOL=+0/-0.20},{I=6},{D1=43},{W=29},{H=6},{A=33},{F=0},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECC=0.012},{BR=4},{BLRD=52},{BLRS=79},{WGT=0.072}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECC
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMTP6UU
NLMTP6UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
6
+0/-0.009
12
+0/-0.013
19
+0/-0.20
0.012
0.012
4
21
27
0.019
NLMTP8UU
NLMTP8UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
8
+0/-0.009
15
+0/-0.013
24
+0/-0.20
0.012
0.012
4
27
41
0.028
NLMTP10UU
NLMTP10UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
10
+0/-0.009
19
+0/-0.016
29
+0/-0.20
0.012
0.012
4
38
56
0.057
NLMTP12UU
NLMTP12UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
12
+0/-0.009
21
+0/-0.016
30
+0/-0.20
0.012
0.012
4
42
61
0.062
NLMTP13UU
NLMTP13UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
13
+0/-0.009
23
+0/-0.016
32
+0/-0.20
0.012
0.012
4
52
79
0.072
NLMTP16UU
NLMTP16UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
16
+0/-0.009
28
+0/-0.016
37
+0/-0.20
0.012
0.012
5
79
120
0.105
NLMTP20UU
NLMTP20UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
20
+0/-0.010
32
+0/-0.019
42
+0/-0.20
0.015
0.015
5
88
140
0.146
NLMTP25UU
NLMTP25UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
25
+0/-0.010
40
+0/-0.019
59
+0/-0.30
0.015
0.015
6
100
160
0.220
NLMTP30UU
NLMTP30UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
30
+0/-0.010
45
+0/-0.019
64
+0/-0.30
0.015
0.015
6
160
280
0.370
NLMTP35UU
NLMTP35UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
35
+0/-0.012
52
+0/-0.022
70
+0/-0.30
0.020
0.020
6
170
320
0.520
NLMTP40UU
NLMTP40UU
NOTE Please make selectio...
Pilot Pattern Oval Flange
40
+0/-0.012
60
+0/-0.022
80
+0/-0.30
0.020
0.020
6
220
410
0.828
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表