您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMKP - Pilot Pattern Square Flange Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Square Type
Pilot
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/square_flanged/pilot/standard/nlmkp.prj},{NB=NLMKP16UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMKP16},{BT=Pilot Pattern Square Flanged},{SL=UU},{DR=16},{DRTOL=+0/-0.009},{D=28},{DTOL=+0/-0.016},{L=37},{LTOL=+0/-0.20},{I=6},{D1=48},{K=37},{H=6},{ANG=38},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECC=0.012},{BR=5},{BLRD=79},{BLRS=120},{WGT=0.102}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECC
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMKP6UU
NLMKP6UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
6
+0/-0.009
12
+0/-0.013
19
+0/-0.20
0.012
0.012
4
21
27
0.017
NLMKP8UU
NLMKP8UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
8
+0/-0.009
15
+0/-0.013
24
+0/-0.20
0.012
0.012
4
28
40
0.027
NLMKP10UU
NLMKP10UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
10
+0/-0.009
19
+0/-0.016
29
+0/-0.20
0.012
0.012
4
38
56
0.047
NLMKP12UU
NLMKP12UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
12
+0/-0.009
21
+0/-0.016
30
+0/-0.20
0.012
0.012
4
52
80
0.053
NLMKP13UU
NLMKP13UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
13
+0/-0.009
23
+0/-0.016
32
+0/-0.20
0.012
0.012
4
52
80
0.064
NLMKP16UU
NLMKP16UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
16
+0/-0.009
28
+0/-0.016
37
+0/-0.20
0.012
0.012
5
79
120
0.102
NLMKP20UU
NLMKP20UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
20
+0/-0.010
32
+0/-0.019
42
+0/-0.20
0.015
0.015
5
90
140
0.129
NLMKP25UU
NLMKP25UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
25
+0/-0.010
40
+0/-0.019
99
+0/-0.30
0.015
0.015
6
100
160
0.272
NLMKP30UU
NLMKP30UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
30
+0/-0.010
45
+0/-0.019
64
+0/-0.30
0.015
0.015
6
160
280
0.340
NLMKP35UU
NLMKP35UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
35
+0/-0.012
52
+0/-0.022
70
+0/-0.30
0.020
0.020
6
170
320
0.496
NLMKP40UU
NLMKP40UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
40
+0/-0.012
60
+0/-0.022
80
+0/-0.30
0.020
0.020
6
220
410
0.773
NLMKP50UU
NLMKP50UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
50
+0/-0.012
80
+0/-0.022
100
+0/-0.30
0.020
0.020
6
390
810
1.720
NLMKP60UU
NLMKP60UU
NOTE Please make selectio...
Pilot Pattern Square Flan...
60
+0/-0.015
90
+0/-0.025
110
+0/-0.30
0.025
0.025
6
480
1020
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表