您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSMA S - Case Unit Short Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing Pillow Block
Metric
Asia Series
Short Type
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing_pillow_bl/metric/asia_series/short_type/nsma_s_asmtab.prj},{NB=NSMA16SUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSMA16S},{BT=Short Type},{SD=16},{D=28},{H=19},{E=25},{W=50},{L=24.1},{F=38.5},{G=32.5},{T=9},{B=36.0},{C=12.05},{K=7.00},{S1=M5},{S12=5.000},{S2=4.3},{I=12},{WGT=0.110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
SD
Shaft Dia.
[mm]
WGT
Weight
[Kg]
NSMA8SUU
NSMA8SUU
NOTE Please make selectio...
Short Type
8
0.027
NSMA10SUU
NSMA10SUU
NOTE Please make selectio...
Short Type
10
0.053
NSMA12SUU
NSMA12SUU
NOTE Please make selectio...
Short Type
12
0.060
NSMA13SUU
NSMA13SUU
NOTE Please make selectio...
Short Type
13
0.064
NSMA16SUU
NSMA16SUU
NOTE Please make selectio...
Short Type
16
0.110
NSMA20SUU
NSMA20SUU
NOTE Please make selectio...
Short Type
20
0.144
NSMA25SUU
NSMA25SUU
NOTE Please make selectio...
Short Type
25
0.340
NSMA30SUU
NSMA30SUU
NOTE Please make selectio...
Short Type
30
0.424
NSMA35SUU
NSMA35SUU
NOTE Please make selectio...
Short Type
35
0.626
NSMA40SUU
NSMA40SUU
NOTE Please make selectio...
Short Type
40
1.000
NSMA50SUU
NSMA50SUU
NOTE Please make selectio...
Short Type
50
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表