您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE03
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce03_asmtab.prj},{NB=CE03 12 x 15},{BEZ=CE03 12 x 15},{ANR=1609667},{GTIN=4014486241297},{DB=12},{OD=15},{L=4.5},{L1=3.7},{UEDNM=10},{AF=2},{FPW=98},{FPN=78},{MATERIAL=Stahl C45},{OFB=vergütet},{SZ=nein},{VBM=nein},{SHT=h6},{BT=H7},{OFR=</= Ra 1.6},{GEWICHT=0.01},{QS=nach ISO 254},{PPATH=assemblies/type_ce03_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L
[mm]
L1
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE03 12 x 15
CE03 12 x 15
1609667
4014486241297
12
15
4.5
3.7
10
2
98
78
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 14 x 18
CE03 14 x 18
1717890
4014486241303
14
18
6.3
5.3
19
3
98
76
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 15 x 19
CE03 15 x 19
1687238
4014486241310
15
19
6.3
5.3
22
3
98
77
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 16 x 20
CE03 16 x 20
1643425
4014486241327
16
20
6.3
5.3
25
3
98
78
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 17 x 21
CE03 17 x 21
1533266
4014486241334
17
21
6.3
5.3
28
3
98
79
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 18 x 22
CE03 18 x 22
1529006
4014486241341
18
22
6.3
5.3
32
4
98
80
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 19 x 24
CE03 19 x 24
1588124
4014486241358
19
24
6.3
5.3
35
4
98
77
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 20 x 25
CE03 20 x 25
1787326
4014486241365
20
25
6.3
5.3
39
4
98
78
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 22 x 26
CE03 22 x 26
1605539
4014486241372
22
26
6.3
5.3
47
4
98
83
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 24 x 28
CE03 24 x 28
1789284
4014486241389
24
28
6.3
5.3
57
5
98
84
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 25 x 30
CE03 25 x 30
1646277
4014486241396
25
30
6.3
5.3
61
5
98
81
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 28 x 32
CE03 28 x 32
1008955
4014486241402
28
32
6.3
5.3
76
5
98
86
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 30 x 35
CE03 30 x 35
1746346
4014486241419
30
35
6.3
5.3
88
6
98
84
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.01
acc. to ISO 254
CE03 32 x 36
CE03 32 x 36
1787066
4014486241426
32
36
6.3
5.3
100
6
98
87
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.02
acc. to ISO 254
CE03 35 x 40
CE03 35 x 40
1615179
4014486241433
35
40
7.0
6.0
136
8
98
86
Steel C45
Tempered
No
No
h6
H7
</= Ra 1.6
0.02
acc. to ISO 254
CE03 36 x 42
CE03 36 x 42
1658122
4014486909821
36
42
7.0
6.0
144
8
98
84
Steel C45
Tempered
No
No
h6
H8
</= Ra 1.6
0.02
acc. to ISO 254
CE03 38 x 44
CE03 38 x 44
1669458
4014486241440
38
44
7.0
6.0
160
8
98
84
Steel C45
Tempered
No
No
h6
H8
</= Ra 1.6
0.02
acc. to ISO 254
CE03 40 x 45
CE03 40 x 45
1769962
4014486241457
40
45
8.0
6.6
195
10
98
87
Steel C45
Tempered
No
No
h6
H8
</= Ra 1.6
0.03
acc. to ISO 254
CE03 42 x 48
CE03 42 x 48
1506960
4014486241464
42
48
8.0
6.6
216
10
98
86
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.04
acc. to ISO 254
CE03 45 x 52
CE03 45 x 52
1688845
4014486241471
45
52
10.0
8.6
321
14
98
85
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.04
acc. to ISO 254
CE03 48 x 55
CE03 48 x 55
1695197
4014486241488
48
55
10.0
8.6
367
15
98
85
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.05
acc. to ISO 254
CE03 50 x 57
CE03 50 x 57
1737820
4014486241495
50
57
10.0
8.6
397
16
98
86
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.05
acc. to ISO 254
CE03 55 x 62
CE03 55 x 62
1600935
4014486241501
55
62
10.0
8.6
480
17
98
87
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.06
acc. to ISO 254
CE03 56 x 64
CE03 56 x 64
1510637
4014486909838
56
64
12.0
10.4
603
22
98
86
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.07
acc. to ISO 254
CE03 60 x 68
CE03 60 x 68
1684295
4014486241518
60
68
12.0
10.4
692
23
98
86
Steel C45
Tempered
No
No
h8
H8
</= Ra 1.6
0.07
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表