您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE14
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce14_asmtab.prj},{NB=CE14 24 x 50},{BEZ=CE14 24 x 50},{ANR=1650178},{GTIN=4014486243840},{DB=24},{OD=50},{DWMIMA=19 - 21},{L=23.0},{L1=14},{L2=19.5},{UEDMIMA=162 - 238},{AFMIMA=15 - 21},{SG=M5x18},{ST=Sechskantschraube / DIN 931},{SW=8},{SFK=10.9},{OFS=Brüniert},{SA=6},{FPW=272},{SAM=4.9},{MATERIAL=Stahl 40Cr / C45},{OFB=vergütet},{SZ=nein},{VBM=nein},{SHT=h8},{BT=H8},{SHTDW=h6},{BTDW=H6},{OFR=</= Ra 1.6},{GEWICHT=0.20},{QS=nach ISO 254},{PPATH=assemblies/type_ce14_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
DWMIMA
Min. / Max. Shaft Diameter
[mm]
L
[mm]
L1
[mm]
L2
[mm]
UEDMIMA
Min. / Max. Transmittable Torque
[Nm]
AFMIMA
Min. / Max. Axial Force
[KN]
SG
Screw Dimension
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
SW
Wrench Size
[mm]
SFK
Screw Strength Class
[mm]
OFS
Surface Treatment Screws
ⁿ/ₐ
SA
Number of Screws
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
SHTDW
ISO Shaft Tolerance DW
ⁿ/ₐ
BTDW
ISO Bore Tolerance DW
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE14 24 x 50
CE14 24 x 50
1650178
4014486243840
24
50
19 - 21
23.0
14
19.5
162 - 238
15 - 21
M5x18
Hexagon Head Screw / DIN ...
8
10.9
Black Oxide
6
272
4.9
Stahl 40Cr / C45
Tempered
no
no
h8
H8
h6
H6
</= Ra 1.6
0.20
acc. to ISO 254
CE14 30 x 60
CE14 30 x 60
1714690
4014486243857
30
60
24 - 26
25.0
16
21.5
285 - 361
15,7 - 26,7
M5x18
Hexagon Head Screw / DIN ...
8
10.9
Black Oxide
7
221
4.9
Stahl 40Cr / C45
Tempered
no
no
h8
H8
h6
H6
</= Ra 1.6
0.30
acc. to ISO 254
CE14 36 x 72
CE14 36 x 72
1606362
4014486243864
36
72
28 - 31
27.5
18
23.5
418 - 599
27 - 43
M6x20
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
5
292
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
h6
H6
</= Ra 1.6
0.40
acc. to ISO 254
CE14 44 x 80
CE14 44 x 80
1628301
4014486243871
44
80
32 - 36
29.5
20
25.5
589 - 817
44 - 54
M6x20
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
7
301
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
h6
H6
</= Ra 1.6
0.60
acc. to ISO 254
CE14 50 x 90
CE14 50 x 90
1685434
4014486243888
50
90
38 - 42
31.5
22
27.5
893 - 1311
48,8 - 69
M6x25
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
8
275
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
h6
H6
</= Ra 1.6
0.80
acc. to ISO 254
CE14 55 x 100
CE14 55 x 100
1961197
4014486243895
55
100
42 - 48
34.5
23
30.5
1102 - 1786
48 - 77
M6x25
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
8
239
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H6
</= Ra 1.6
1.10
acc. to ISO 254
CE14 62 x 110
CE14 62 x 110
1545480
4014486243901
62
110
48 - 52
34.5
23
30.5
1758 - 2280
69 - 90
M6x25
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
10
265
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H6
</= Ra 1.6
1.30
acc. to ISO 254
CE14 68 x 115
CE14 68 x 115
1884315
4014486243918
68
115
50 - 60
34.5
23
30.5
1900 - 2993
71,2 - 95,7
M6x25
Hexagon Head Screw / DIN ...
10
10.9
Black Oxide
10
242
11.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H6
</= Ra 1.6
1.40
acc. to ISO 254
CE14 75 x 138
CE14 75 x 138
1578883
4014486243925
75
138
55 - 65
37.8
25
32.5
2375 - 3753
94,4 - 126
M8x30
Hexagon Head Screw / DIN ...
13
10.9
Black Oxide
7
259
29.4
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H6
</= Ra 1.6
1.70
acc. to ISO 254
CE14 80 x 145
CE14 80 x 145
1609111
4014486243932
80
145
60 - 70
37.8
25
32.5
3040 - 4370
99,3 - 130
M8x30
Hexagon Head Screw / DIN ...
13
10.9
Black Oxide
7
243
29.4
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H6
</= Ra 1.6
1.90
acc. to ISO 254
CE14 90 x 155
CE14 90 x 155
1523891
4014486243949
90
155
65 - 75
44.3
30
39.0
4513 - 6888
141 - 178
M8x35
Hexagon Head Screw / DIN ...
13
10.9
Black Oxide
10
257
29.4
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
3.30
acc. to ISO 254
CE14 100 x 170
CE14 100 x 170
1985075
4014486243956
100
170
70 - 80
49.3
34
44.0
6555 - 8550
163 - 202
M8x35
Hexagon Head Screw / DIN ...
13
10.9
Black Oxide
12
245
29.4
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
4.70
acc. to ISO 254
CE14 110 x 185
CE14 110 x 185
1647917
4014486243963
110
185
75 - 85
56.4
39
50.0
6840 - 10260
185 - 221
M10x40
Hexagon Head Screw / DIN ...
17
10.9
Black Oxide
9
232
57.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
5.90
acc. to ISO 254
CE14 125 x 215
CE14 125 x 215
1634586
4014486243987
125
215
85 - 95
60.4
42
54.0
10450 - 14250
240 - 285
M10x40
Hexagon Head Screw / DIN ...
17
10.9
Black Oxide
12
253
57.8
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
8.30
acc. to ISO 254
CE14 140 x 230
CE14 140 x 230
1665587
4014486244007
140
230
95 - 105
68.0
46
60.5
14345 - 19095
308 - 357
M12x45
Hexagon Head Screw / DIN ...
19
10.9
Black Oxide
10
251
98.0
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
10.00
acc. to ISO 254
CE14 155 x 265
CE14 155 x 265
1577999
4014486244014
155
265
105 - 115
72.0
50
64.5
20900 - 26600
366 - 417
M12x50
Hexagon Head Screw / DIN ...
19
10.9
Black Oxide
12
250
98.0
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
15.00
acc. to ISO 254
CE14 165 x 290
CE14 165 x 290
1578424
4014486244021
165
290
115 - 125
81.0
56
71.0
29450 - 37050
513 - 564
M16x55
Hexagon Head Screw / DIN ...
24
10.9
Black Oxide
8
263
245.0
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
22.00
acc. to ISO 254
CE14 175 x 300
CE14 175 x 300
1878823
4014486244038
175
300
125 - 135
81.0
56
71.0
34200 - 45000
576 - 666
M16x55
Hexagon Head Screw / DIN ...
24
10.9
Black Oxide
8
248
250.0
Stahl 40Cr / C45
Tempered
no
no
h8
H8
g6
H7
</= Ra 1.6
22.00
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表