您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RED EO-3 - Tube end reducer with swivel
Parker
EO-3®
Tube/Swivel
Powered by
CAD模型選擇
{parker/eo3/03rohr_dichtkegel/red_konus_reduzieranschluss_dichtkegel.prj},{NB=EO-3 Konus-Reduzieranschluss mit Dichtkegel RED20/12P3OMDCF},{ERMETO=RED20/12P3OMDCF},{ZFACTOR=1.0},{ZOOM=0.7},{PN=420},{D1=20},{D2=12},{D3=10},{T1=19.0},{NDM1=18},{KDM1=16.160},{L1=39.5},{L2=34.5},{L3=46.0},{S1=27},{S2=32},{S3=22},{WEIGHT=0.14750},{L2A=10.5},{L2B=7.0},{L11=5.0},{D12=11.07},{L8=3.5},{L9=2.0},{D6=14.60},{O1=12.50},{O2=1.50},{X=4.5},{L31=39.0},{L32=18.0},{D21=21.9},{D4=15},{LD4=24},{D11=19.15},{L22=9.90},{RX=0.95},{L5=6.51},{LM=21.0},{X1=5.7},{H=2.0},{D33=35.4},{D43=31.0},{D22=34.9},{D23=32.3},{R2=0.6},{LT=14.75},{D1MDF=22.1},{D2MDF=24.0},{LD1=4.50},{R1=0.95},{LA=0.6},{NDM=26.670},{KDM=24.239},{D3MDF=35.4},{ANG=14},{E=29.9},{IDNR=},{INFO=PDF Link},{WERKSTOFF=Stahl}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D1
Durchmesser(Rohr AD 128)
[mm]
D2
Durchmesser(Rohr AD 127)
[mm]
D3
Diameter
[mm]
T1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO-3 Tube end reducer wit...
RED08/06P3OMDCF
Steel
420
8
6
4
11.5
28.0
23.5
33.0
14
17
14
28.00000
EO-3 Tube end reducer wit...
RED10/06P3OMDCF
Steel
420
10
6
4
11.5
29.0
24.5
34.0
17
19
14
28.00000
EO-3 Tube end reducer wit...
RED10/08P3OMDCF
Steel
420
10
8
6
14.5
29.0
24.0
35.0
17
19
17
0.04250
EO-3 Tube end reducer wit...
RED12/06P3OMDCF
Steel
420
12
6
4
11.5
29.5
24.5
34.5
17
22
14
28.00000
EO-3 Tube end reducer wit...
RED12/08P3OMDCF
Steel
420
12
8
6
14.5
29.5
25.0
35.5
17
22
17
0.04860
EO-3 Tube end reducer wit...
RED12/10P3OMDCF
Steel
420
12
10
8
16.5
30.5
25.5
37.0
19
22
19
53.00000
EO-3 Tube end reducer wit...
RED15/08P3OMDCF
Steel
420
15
8
6
14.5
32.5
27.5
38.5
22
27
17
0.08550
EO-3 Tube end reducer wit...
RED15/10P3OMDCF
Steel
420
15
10
8
16.5
32.5
27.5
39.0
22
27
19
0.08970
EO-3 Tube end reducer wit...
RED15/12P3OMDCF
Steel
420
15
12
10
19.0
33.5
28.5
40.0
22
27
22
0.09290
EO-3 Tube end reducer wit...
RED16/12P3OMDCF
Steel
420
16
12
10
19.0
34.5
29.5
41.0
22
27
22
0.09200
EO-3 Tube end reducer wit...
RED18/08P3OMDCF
Steel
420
18
8
6
14.5
34.5
29.5
40.5
24
30
17
0.10840
EO-3 Tube end reducer wit...
RED18/10P3OMDCF
Steel
420
18
10
8
16.5
34.5
29.5
41.0
24
30
19
0.10710
EO-3 Tube end reducer wit...
RED18/12P3OMDCF
Steel
420
18
12
10
19.0
35.5
30.5
42.0
24
30
22
0.11130
EO-3 Tube end reducer wit...
RED18/15P3OMDCF
Steel
420
18
15
12
24.0
40.0
35.0
48.0
27
30
27
53.00000
EO-3 Tube end reducer wit...
RED20/12P3OMDCF
Steel
420
20
12
10
19.0
39.5
34.5
46.0
27
32
22
0.14750
EO-3 Tube end reducer wit...
RED20/16P3OMDCF
Steel
420
20
16
12
24.0
43.0
37.0
51.0
27
32
27
0.15770
EO-3 Tube end reducer wit...
RED22/10P3OMDCF
Steel
420
22
10
8
16.5
37.5
32.5
44.0
27
32
19
39.00000
EO-3 Tube end reducer wit...
RED22/12P3OMDCF
Steel
420
22
12
10
19.0
38.5
33.5
45.0
27
32
22
0.12720
EO-3 Tube end reducer wit...
RED22/15P3OMDCF
Steel
420
22
15
12
24.0
42.0
37.0
50.0
27
32
27
0.14880
EO-3 Tube end reducer wit...
RED22/18P3OMDCF
Steel
420
22
18
15
26.0
43.0
37.0
51.0
30
32
30
0.15610
EO-3 Tube end reducer wit...
RED25/16P3OMDCF
Steel
420
25
16
12
24.0
47.5
41.5
55.5
32
41
27
0.25470
EO-3 Tube end reducer wit...
RED25/20P3OMDCF
Steel
420
25
20
16
29.5
49.5
43.5
59.0
32
41
32
0.26690
EO-3 Tube end reducer wit...
RED28/12P3OMDCF
Steel
420
28
12
10
19.0
43.0
38.0
49.5
36
41
22
0.21940
EO-3 Tube end reducer wit...
RED28/15P3OMDCF
Steel
420
28
15
12
24.0
46.5
41.5
54.5
36
41
27
0.23540
EO-3 Tube end reducer wit...
RED28/18P3OMDCF
Steel
420
28
18
15
26.0
46.5
40.5
54.5
36
41
30
0.23320
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表