您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
AD EO-3 - DIN-Adapter
Parker
EO-3®
Adapter
Powered by
CAD模型選擇
{parker/eo3/04adapter/ad_din_adapter.prj},{NB=EO-3 DIN-Adapter AD18P318LOMDCF},{IDNR=},{ZFACTOR=1.0},{ZOOM=0.7},{ERMETO=AD18P318LOMDCF},{INFO=PDF Link},{WERKSTOFF=Stahl},{PN=420},{D=18},{D1=18},{BAUREIHE=L},{D3=14.0},{L1=38.0},{L2=30.5},{L3=46.5},{S1=27},{S2=30},{S3=32},{WEIGHT=0.12670},{X=5.5},{L31=37.5},{L32=15.0},{D2=19.90},{D4=14.0},{D11=17.30},{L22=9.40},{RX=0.85},{L5=6.12},{LM=17.0},{X1=5.7},{H=2.0},{D33=33.2},{D43=28.0},{D22=32.0},{D23=29.4},{LT=12.45},{D1MDF=20.1},{D2MDF=21.8},{LD1=3.00},{R1=0.85},{LA=0.6},{NDM=26.670},{KDM=24.239},{D3MDF=33.2},{ANG=18},{R2=0.6},{D10=15},{LD10=0},{I1=12},{F1=3.1},{D30=18.2},{M=M26x1,5},{MNDM=26},{MKDM=24.160},{P=1.5},{E=29.9},{D5=23.7},{T1=7.65},{D40=20.35},{ERMETO2=AD18P318LOMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
BAUREIHE
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO-3 DIN-Adapter AD06P306...
AD06P306LOMDCF
Steel
420
6
L
3.5
27.0
20.0
35.0
12
14
14
0.02040
EO-3 DIN-Adapter AD08P308...
AD08P308LOMDCF
Steel
420
8
L
5.0
28.5
21.5
36.5
14
17
17
0.02840
EO-3 DIN-Adapter AD10P310...
AD10P310LOMDCF
Steel
420
10
L
7.0
30.5
23.5
28.5
17
19
19
0.03900
EO-3 DIN-Adapter AD12P312...
AD12P312LOMDCF
Steel
420
12
L
9.0
32.0
25.0
40.0
19
22
22
0.05220
EO-3 DIN-Adapter AD15P315...
AD15P315LOMDCF
Steel
420
15
L
11.0
34.0
27.0
42.0
24
27
27
0.09620
EO-3 DIN-Adapter AD16P316...
AD16P316SOMDCF
Steel
420
16
S
12.0
40.0
31.5
49.5
27
27
30
0.12030
EO-3 DIN-Adapter AD18P318...
AD18P318LOMDCF
Steel
420
18
L
14.0
38.0
30.5
46.5
27
30
32
0.12670
EO-3 DIN-Adapter AD20P320...
AD20P320SOMDCF
Steel
420
20
S
15.0
47.0
36.5
58.5
32
32
36
0.19830
EO-3 DIN-Adapter AD22P322...
AD22P322LOMDCF
Steel
250
22
L
17.0
44.0
36.5
52.5
32
32
36
0.16770
EO-3 DIN-Adapter AD25P325...
AD25P325SOMDCF
Steel
420
25
S
19.0
54.0
42.0
66.0
41
41
46
0.35440
EO-3 DIN-Adapter AD28P328...
AD28P328LOMDCF
Steel
250
28
L
23.0
48.0
39.0
57.5
41
41
41
0.27610
EO-3 DIN-Adapter AD30P330...
AD30P330SOMDCF
Steel
420
30
S
23.0
59.5
46.0
73.0
46
50
50
0.52790
EO-3 DIN-Adapter AD35P335...
AD35P335LOMDCF
Steel
250
35
L
29.0
53.0
42.5
64.5
46
50
50
0.38800
EO-3 DIN-Adapter AD38P338...
AD38P338SOMDCF
Steel
420
38
S
30.0
66.0
50.0
81.0
55
60
60
0.79290
EO-3 DIN-Adapter AD42P342...
AD42P342LOMDCF
Steel
250
42
L
36.0
56.0
45.0
68.0
55
60
60
0.56980
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表