您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WGMTX Triple-Lok - Female bulkhead connector
Parker
PARKER Triple-Lok ® Plus
Tube to female NPTF
Powered by
CAD模型選擇
{parker/k/09/wgmtx_asmtab.prj},{NB=EO Schottaufschraubstutzen 16WGTX-S (9.9)},{ERMETO=16WGTX-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=25},{OD=1},{GS=9.9},{GEWPT=1-11 1/2},{NDMPT=1.3150},{KDMPT=1.00000},{L1=10.200},{GEWT=1 5/16-12},{NDMT=1.3125},{KDMT=1.2133},{TV=12},{POS=9.9},{C2=41},{ZOOM=1.700},{ZFACTOR=2.000},{D=21.0},{I1=45.0},{L7=79},{W=33},{WEIGHT=9999.99999},{PN=210},{L4=3.600},{L5=8.200},{D1=23.190},{D2=30.200},{WW=1.000},{B1=27.790},{B2=19.050},{K1=30.000},{A1=34.160},{A2=28.500},{PPATH=assemblies/wgmtx_asmtpl.prj},{ERMETO2=16WGTX-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GS
Straight bulkhead union max. wall thickness
[mm]
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C2
Width across flats
[mm]
D
Diameter
[mm]
I1
Lenght
[mm]
L7
Lenght
[mm]
W
Diameter
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Female bulkhea...
4WGTX-S
Steel
6
1/4
8.4
1/8-27
7/16-20
17
4.4
30.5
47
11
9999.99999
Triple-Lok Female bulkhea...
4-4WGTX-S
Steel
6
1/4
8.4
1/4-18
7/16-20
19
4.0
34.0
54
11
9999.99999
Triple-Lok Female bulkhea...
6WGTX-S
Steel
10
3/8
10.7
1/4-18
9/16-18
21
8.0
33.0
52
14
9999.99999
Triple-Lok Female bulkhea...
8WGTX-S
Steel
12
1/2
11.2
3/8-18
3/4-16
25
10.0
37.0
59
19
9999.99999
Triple-Lok Female bulkhea...
10WGTX-S
Steel
14, 15, 16
5/8
10.9
1/2-14
7/8-14
29
12.0
40.0
68
22
9999.99999
Triple-Lok Female bulkhea...
12WGTX-S
Steel
18, 20
3/4
11.2
3/4-14
1 1/16-12
35
16.0
45.0
74
27
9999.99999
Triple-Lok Female bulkhea...
16WGTX-S
Steel
25
1
9.9
1-11 1/2
1 5/16-12
41
21.0
45.0
79
33
9999.99999
Triple-Lok Female bulkhea...
4WGMTXSS
Stainless Steel
6
1/4
8.4
1/8-27
7/16-20
17
4.0
31.0
47
11
0.04300
Triple-Lok Female bulkhea...
4-4WGMTXSS
Stainless Steel
6
1/4
8.4
1/4-18
7/16-20
19
4.0
34.0
54
11
0.06000
Triple-Lok Female bulkhea...
6WGMTXSS
Stainless Steel
10
3/8
10.7
1/4-18
9/16-18
21
8.0
33.0
52
14
0.07250
Triple-Lok Female bulkhea...
8WGMTXSS
Stainless Steel
12
1/2
11.2
3/8-18
3/4-16
25
10.0
37.0
59
19
9999.99999
Triple-Lok Female bulkhea...
10WGMTXSS
Stainless Steel
14, 15, 16
5/8
10.9
1/2-14
7/8-14
29
12.0
40.0
68
22
0.00001
Triple-Lok Female bulkhea...
12WGMTXSS
Stainless Steel
18, 20
3/4
11.2
3/4-14
1 1/16-12
35
16.0
45.0
74
27
0.00001
Triple-Lok Female bulkhea...
16WGMTXSS
Stainless Steel
25
1
9.9
1-11 1/2
1 5/16-12
41
21.0
45.0
79
33
0.00001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G4MX Triple-Lok - Female connector
Parker
29.02.2024
GE-NPT EO - Male Stud connector
Parker
29.02.2024
F5OMX Triple-Lok - Male Stud connector
Parker
29.02.2024
F64OMX Triple-Lok - Swivel male stud
Parker
29.02.2024
PPCF EO - Cetop square flange plug
Parker
29.02.2024
TTP4MX Triple-Lok - Test point connection
Parker
29.02.2024
F6MX Triple-Lok - Swivel male stud
Parker
29.02.2024
VMTX Triple-Lok - 45° Male stud elbow
Parker
29.02.2024
XHMLO Triple-Lok - Conversion union
Parker
29.02.2024
F642EDMX Triple-Lok - Swivel male stud
Parker
29.02.2024
F63MX Triple-Lok - Swivel male stud
Parker
29.02.2024
LOHMX6 Triple-Lok - Conversion swivel nut connector
Parker
29.02.2024
FMTX Triple-Lok - Male stud connector
Parker
29.02.2024
FNMTX Triple-Lok - Cap
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表