您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SKA-ORB EO - Weld nipple (orbital)
Parker
ERMETO Weld fittings
Weld nipple
Powered by
CAD模型選擇
{parker/l_schweiss/04l_schweisskeg/ska_orb.prj},{NB=EO Schweisskegel (orbital) SKA22X2ORB71},{ERMETO=SKA22X2ORB71},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAUREIHE=L},{D1=22},{ID=20.00},{RS=2.00},{D2=18},{L1=38.65},{L3=39.5},{ER=22 x 2.0},{WEIGHT=0.05130},{PN=250},{D4=26.5},{D5=17},{L4=24.5},{L5=16},{L6=2.05},{L7=2.65},{K1=5},{B1=21.75},{B2=22.59},{H1=1.55},{R1=0.3},{VERS=1},{XOMD=MIN},{ERMETO2=SKA22X2ORB71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D2
Diameter
[mm]
L1
Lenght
[mm]
L3
Lenght
[mm]
ER
Recommended tubes
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Weld nipple (orbital) ...
SKA10X1.5ORB71
Stainless steel
L/S
10
7
37.65
38.5
10 x 1.5
0.01800
EO Weld nipple (orbital) ...
SKA12X1.5ORB71
Stainless steel
L/S
12
9
37.65
38.5
12 x 1.5
0.02160
EO Weld nipple (orbital) ...
SKA12X2ORB71
Stainless steel
L/S
12
8
37.65
38.5
12 x 2.0
0.02590
EO Weld nipple (orbital) ...
SKA18X2ORB71
Stainless steel
L
18
14
38.15
39.0
18 x 2.0
0.04000
EO Weld nipple (orbital) ...
SKA22X2ORB71
Stainless steel
L
22
18
38.65
39.5
22 x 2.0
0.05130
EO Weld nipple (orbital) ...
SKA28X2ORB71
Stainless steel
L
28
24
41.65
42.5
28 x 2.0
0.07600
EO Weld nipple (orbital) ...
SKA42X3ORB71
Stainless steel
L
42
36
47.65
50.0
42 x 3.0
0.15650
EO Weld nipple (orbital) ...
SKA16X2ORB71
Stainless steel
S
16
12
39.15
40.5
16 x 2.0
0.03350
EO Weld nipple (orbital) ...
SKA20X3ORB71
Stainless steel
S
20
14
45.15
47.0
20 x 3.0
0.06790
EO Weld nipple (orbital) ...
SKA25X3ORB71
Stainless steel
S
25
19
49.65
53.0
25 x 3.0
0.09640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表