您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PSFP EO - Square flange plug
Parker
ERMETO High Pressure Hydraulic Flanges
ISO 6164 Square flanges
Powered by
CAD模型選擇
{parker/m_flansche/07m_iso_quad_fl/psfp.prj},{NB=EO Quadratflanschstopfen PSFP80/S/114BS},{ERMETO=PSFP80/S/114BS},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFBR=S},{NFSAE=4},{NFISO=80},{D1=114.0},{D2=131.0},{L1=70.0},{L2=23.5},{ORING=88.27 x 5.34},{ID=88.270},{RS=5.340},{WEIGHT=6.50000},{FG=Flansch},{PN=350},{DO1=88.270},{DO2=5.340},{VERS=1.000},{ERMETO2=PSFP80/S/114BS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
NFBR
Nom. flange size series L=light series; S=heavy series
ⁿ/ₐ
NFSAE
Nom. flange size SAE
[Zoll]
NFISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
ORING
O-Ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
FG
O-ring face/Flat face
ⁿ/ₐ
PN
PN S
[bar]
DO1
[mm]
DO2
[mm]
EO Square flange plug PSF...
PSFP10/L/18BS
Steel, plain oiled
L
3/8
10
18.0
24.5
18.0
6.8
17.13 x 2.62
0.06000
O-ring face
250
17.130
2.620
EO Square flange plug PSF...
PSFP13/L/24BS
Steel, plain oiled
L
1/2
13
24.0
30.2
20.0
6.8
18.64 x 3.53
0.09310
O-ring face
250
18.640
3.530
EO Square flange plug PSF...
PSFP19/L/31.5BS
Steel, plain oiled
L
3/4
19
31.5
38.1
22.0
6.8
24.99 x 3.53
0.16590
O-ring face
250
24.990
3.530
EO Square flange plug PSF...
PSFP25/L/38BS
Steel, plain oiled
L
1
25
38.0
44.5
25.0
8.0
32.93 x 3.53
0.25200
O-ring face
250
32.930
3.530
EO Square flange plug PSF...
PSFP32/L/43BS
Steel, plain oiled
L
1 1/4
32
43.0
50.8
30.0
8.0
37.89 x 3.53
0.38200
O-ring face
250
37.890
3.530
EO Square flange plug PSF...
PSFP38/L/50BS
Steel, plain oiled
L
1 1/2
38
50.0
60.4
36.0
8.0
47.22 x 3.53
0.63110
O-ring face
250
47.220
3.530
EO Square flange plug PSF...
PSFP51/L/62BS
Steel, plain oiled
L
2
51
62.0
71.4
40.0
9.6
56.74 x 3.53
1.03320
O-ring face
250
56.740
3.530
EO Square flange plug PSF...
PSFP56/L/76BS
Steel, plain oiled
L
2 1/2
56
76.0
87.2
45.0
12.0
69.44 x 3.53
1.75200
O-ring face
250
69.440
3.530
EO Square flange plug PSF...
PSFP63/L/90BS
Steel, plain oiled
L
3
63
90.0
101.6
52.0
15.0
85.32 x 3.53
2.81700
O-ring face
250
85.320
3.530
EO Square flange plug PSF...
PSFP80/L/114BS
Steel, plain oiled
L
4
80
114.0
131.0
61.5
23.5
97.79 x 5.34
4.50000
O-ring face
250
97.790
5.340
EO Square flange plug PSF...
PSFP10/S/18BS
Steel, plain oiled
S
3/8
10
18.0
26.0
18.0
7.8
17.13 x 2.62
0.06400
O-ring face
400
17.130
2.620
EO Square flange plug PSF...
PSFP13/S/24BS
Steel, plain oiled
S
1/2
13
24.0
31.8
20.0
7.8
18.64 x 3.53
0.10000
O-ring face
400
18.640
3.530
EO Square flange plug PSF...
PSFP19/S/32BS
Steel, plain oiled
S
3/4
19
32.0
41.3
22.0
8.8
24.99 x 3.53
0.18150
O-ring face
400
24.990
3.530
EO Square flange plug PSF...
PSFP25/S/38BS
Steel, plain oiled
S
1
25
38.0
47.6
25.0
9.5
32.93 x 3.53
0.27400
O-ring face
400
32.930
3.530
EO Square flange plug PSF...
PSFP32/S/44BS
Steel, plain oiled
S
1 1/4
32
44.0
54.0
30.0
10.3
37.89 x 3.53
0.42250
O-ring face
400
37.890
3.530
EO Square flange plug PSF...
PSFP38/S/51BS
Steel, plain oiled
S
1 1/2
38
51.0
63.5
36.0
12.6
47.22 x 3.53
0.70150
O-ring face
400
47.220
3.530
EO Square flange plug PSF...
PSFP51/S/67BS
Steel, plain oiled
S
2
51
67.0
79.4
40.0
12.6
56.52 x 5.34
1.23790
O-ring face
400
56.520
5.340
EO Square flange plug PSF...
PSFP56/S/80BS
Steel, plain oiled
S
2 1/2
56
80.0
94.2
45.0
16.5
69.22 x 5.34
2.20900
O-ring face
400
69.220
5.340
EO Square flange plug PSF...
PSFP63/S/90BS
Steel, plain oiled
S
3
63
90.0
104.0
52.0
18.0
75.57 x 5.34
2.80000
O-ring face
400
75.570
5.340
EO Square flange plug PSF...
PSFP70/S/102BS
Steel, plain oiled
S
3 1/2
70
102.0
119.0
60.0
20.0
85.09 x 5.34
4.28500
O-ring face
400
85.090
5.340
EO Square flange plug PSF...
PSFP80/S/114BS
Steel, plain oiled
S
4
80
114.0
131.0
70.0
23.5
88.27 x 5.34
6.50000
O-ring face
350
88.270
5.340
EO Square flange plug PSC...
PSCFP10/L/18BS
Steel, plain oiled
L
3/8
10
18.0
24.5
18.0
6.8
-
0.07000
Flat face
250
17.130
2.620
EO Square flange plug PSC...
PSCFP13/L/24BS
Steel, plain oiled
L
1/2
13
24.0
30.2
20.0
6.8
-
0.08000
Flat face
250
18.640
3.530
EO Square flange plug PSC...
PSCFP19/L/31.5BS
Steel, plain oiled
L
3/4
19
31.5
38.1
22.0
6.8
-
0.16870
Flat face
250
24.990
3.530
EO Square flange plug PSC...
PSCFP25/L/38BS
Steel, plain oiled
L
1
25
38.0
44.5
25.0
8.0
-
0.26220
Flat face
250
32.930
3.530
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表