您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
P5GD - 10-25mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Handling products
Powered by
CAD模型選擇
{parker_origa/aktorik/handlingproducts/p5gd.prj},{NB=P5GD-016MSG006B(0)},{IDNR=P5GD-016MSG006B},{ZYL=16.00},{GRIPPER=0},{A=30.60},{AA=M4},{AA1=4.00},{AB=0.70},{AC=8.00},{B=6.50},{C=11.00},{D=15.00},{DD=3.40},{E=23.60},{F=22.00},{G=7.00},{GG=17H9},{GG1=17.00},{GA=2.00},{H=19.00},{HH=M4},{HH1=4.00},{HA=0.70},{HB=8.00},{I=8.00},{J=4.00},{JJ=3H9},{JJ1=3.00},{JA=3.00},{K=42.50},{L=24.50},{M=67.30},{N=7.50},{O=15.00},{P=24.00},{Q=38.00},{QQ=M3},{QQ1=3.00},{QA=0.50},{R=5.00},{S=20.90},{T=14.90},{U=8.50},{UU=M4},{UU1=4.00},{UA=0.70},{UB=4.50},{V=30.00},{W=16.00},{X=13.00},{YY=M5},{YY1=5.00},{YA=0.80},{ZZ=M5},{ZZ1=5.00},{ZA=0.80},{YY2=7.50},{ZZ2=7.50},{G1=6.50},{G2=10.30},{G3=8.00},{G4=3.90},{G5=9.80},{G6=14.00},{G7=11.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
[mm]
A
[mm]
AA
ⁿ/ₐ
AB
[mm]
AC
[mm]
B
[mm]
C
[mm]
D
[mm]
DD
[mm]
E
[mm]
F
[mm]
G
[mm]
GG
ⁿ/ₐ
GA
[mm]
H
[mm]
HH
ⁿ/ₐ
HA
[mm]
HB
[mm]
I
[mm]
J
[mm]
JJ
ⁿ/ₐ
JA
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
QQ
ⁿ/ₐ
QA
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
UU
ⁿ/ₐ
UA
[mm]
UB
[mm]
V
[mm]
W
[mm]
X
[mm]
YY
ⁿ/ₐ
YA
[mm]
ZZ
ⁿ/ₐ
ZA
[mm]
P5GD-010MSG004B
P5GD-010MSG004B
10.00
23.00
M3
0.50
5.50
5.20
7.60
12.00
2.60
16.40
18.00
5.70
11H9
2.00
19.00
M3
0.50
6.00
5.00
3.00
2H9
3.00
37.80
23.00
57.00
6.00
12.00
16.00
29.00
M2,5
0.45
4.00
15.20
11.20
9.00
M3
0.50
6.00
27.00
11.40
10.00
M3
0.50
M3
0.50
P5GD-016MSG006B
P5GD-016MSG006B
16.00
30.60
M4
0.70
8.00
6.50
11.00
15.00
3.40
23.60
22.00
7.00
17H9
2.00
19.00
M4
0.70
8.00
8.00
4.00
3H9
3.00
42.50
24.50
67.30
7.50
15.00
24.00
38.00
M3
0.50
5.00
20.90
14.90
8.50
M4
0.70
4.50
30.00
16.00
13.00
M5
0.80
M5
0.80
P5GD-020MSG010B
P5GD-020MSG010B
20.00
42.00
M5
0.80
10.00
7.50
16.80
18.00
3.40
27.60
32.00
9.00
21H9
3.00
23.00
M5
0.80
10.00
10.00
5.00
4H9
4.00
52.80
29.00
84.80
9.50
20.00
30.00
50.00
M4
0.70
8.00
26.30
16.30
10.00
M5
0.80
8.00
35.00
18.60
15.00
M5
0.80
M5
0.80
P5GD-025MSG014B
P5GD-025MSG014B
25.00
52.00
M6
1.00
12.00
10.00
21.80
22.00
5.10
33.60
40.00
12.00
21H9
3.50
23.50
M6
1.00
12.00
12.00
6.00
4H9
4.00
63.60
30.00
102.70
11.00
25.00
36.00
63.00
M5
0.80
10.00
33.30
19.30
9.70
M6
1.00
10.00
36.50
22.00
20.00
M5
0.80
M5
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表