您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Clevis bracket MP2 - 32-125
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Accessories P1P 20-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1p/zubehoerp1p/p1c-4kmt2.prj},{NB=P1C-4MMT_50Gabelbefestigung MP2},{IDNR=P1C-4MMT},{ZYL=50.000},{WEIGHT=0.14},{C=68.00},{E=65.000},{UB=60.00},{CB=32.00},{FL=27.00},{L=16.00},{I2=6.50},{CD=12.00},{MR=12.00},{XD=170.00},{D2=12.000},{H3=170.000},{H4=16.000},{H6=27.000},{H7=15.000},{H8=11.000},{R=12.000},{S1=32.000},{S2=60.000},{B=40.000},{BA=40.000},{RT=8.000},{VA=4.000},{R2=5.000},{RA=46.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Bestellnr
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
[mm]
C
[mm]
E
[mm]
UB
h14
[mm]
CB
H14
[mm]
FL
+/- 0.2
[mm]
L
[mm]
I2
[mm]
CD
H9
[mm]
MR
[mm]
XD
[mm]
P1C-4KMT_ Clevis bracket ...
P1C-4KMT
32.000
0.08
53.00
45.000
45.00
26.00
22.00
13.00
5.50
10.00
10.00
142.00
P1C-4LMT_ Clevis bracket ...
P1C-4LMT
40.000
0.11
60.00
52.000
52.00
28.00
25.00
16.00
5.50
12.00
12.00
160.00
P1C-4MMT_ Clevis bracket ...
P1C-4MMT
50.000
0.14
68.00
65.000
60.00
32.00
27.00
16.00
6.50
12.00
12.00
170.00
P1C-4NMT_ Clevis bracket ...
P1C-4NMT
63.000
0.29
78.00
75.000
70.00
40.00
32.00
21.00
6.50
16.00
16.00
190.00
P1C-4PMT_ Clevis bracket ...
P1C-4PMT
80.000
0.36
98.00
95.000
90.00
50.00
36.00
22.00
10.00
16.00
16.00
210.00
P1C-4QMT_ Clevis bracket ...
P1C-4QMT
100.000
0.64
118.00
115.000
110.00
60.00
41.00
27.00
10.00
20.00
20.00
230.00
P1C-4RMT_ Clevis bracket ...
P1C-4RMT
125.000
1.17
139.00
140.000
130.00
70.00
50.00
30.00
10.00
25.00
25.00
275.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表