您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Series P1Q Compact 12-100mm - According to ISO 15524
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1Q Compact according to 15524 - 12-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1q/p1q_asm.prj},{NB=P1QS032DC7G0010(00)bg},{ZYL=32.00},{MAGNET=0},{STROKE=10},{CONNECT1=0},{CONNECT2=0},{E=45.00},{TG=34.00},{F=14.00},{OH=27.00},{RT=M6 x 1.0},{BG=17.00},{KF=M8 x 1.25},{AF=13.00},{RR=5.50},{LB=7.00},{DT=9.00},{MM=16.00},{SW=14.00},{PL1=7.50},{PL2=10.50},{EE=G1/8\"},{X1=10.00},{X2=10.00},{WH=7.00},{KF1=8.00},{EE1=9.728},{RT1=6.00},{R1=30.00},{R2=0.00},{R3=0.00},{R4=0.00},{R5=14.00},{R6=8.50},{R7=6.00},{PPATH=p1q_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ZYL
Cylinder diameter
[mm]
E
[mm]
TG
[mm]
F
[mm]
OH
[mm]
RT
H6
ⁿ/ₐ
BG
[mm]
KF
ⁿ/ₐ
AF
[mm]
RR
[mm]
LB
[mm]
DT
[mm]
MM
f8
[mm]
SW
[mm]
PL1
[mm]
PL2
[mm]
EE
ⁿ/ₐ
X1
[mm]
X2
[mm]
WH
[mm]
ZA
[mm]
ZB
[mm]
P1QS012DC7G0005
12.00
25.00
15.50
0.00
12.50
M4 x 0.7
11.00
M3 x 0.5
6.00
3.50
4.00
6.50
6.00
5.00
5.00
7.50
M5 x 0.8
0.00
0.00
3.50
22.000
25.500
P1QS016DC7G0005
16.00
29.00
20.00
0.00
14.50
M4 x 0.7
11.00
M4 x 0.7
8.00
3.50
4.00
6.50
8.00
6.00
5.00
7.50
M5 x 0.8
3.50
3.50
3.50
22.000
25.500
P1QS020DC7G0010
20.00
36.00
25.50
7.60
18.00
M6 x 1.0
17.00
M5 x 0.8
7.00
5.40
7.00
9.00
10.00
8.00
5.50
9.00
M5 x 0.8
5.50
5.50
4.50
29.500
34.000
P1QS025DC7G0010
25.00
40.00
28.00
16.40
20.00
M6 x 1.0
17.00
M6 x 1.0
12.00
5.40
7.00
9.00
12.00
10.00
5.50
11.00
M5 x 0.8
6.50
6.50
5.00
32.500
37.500
P1QS032DC7G0010
32.00
45.00
34.00
14.00
27.00
M6 x 1.0
17.00
M8 x 1.25
13.00
5.50
7.00
9.00
16.00
14.00
7.50
10.50
G1/8"
10.00
10.00
7.00
33.000
40.000
P1QS040DC7G0015
40.00
52.00
40.00
14.00
31.00
M6 x 1.0
17.00
M8 x 1.25
13.00
5.50
7.00
9.00
16.00
14.00
8.00
11.00
G1/8"
11.00
11.00
7.00
39.500
46.500
P1QS050DC7G0015
50.00
64.00
50.00
19.00
39.00
M8 x 1.25
22.00
M10 x 1.5
15.00
6.60
8.00
11.00
20.00
17.00
10.50
10.50
G1/4"
15.00
15.00
8.00
40.500
48.500
P1QS063DC7G0015
63.00
77.00
60.00
19.00
44.50
M10 x 1.5
28.50
M10 x 1.5
15.00
9.00
10.50
14.00
20.00
17.00
10.50
15.00
G1/4"
18.00
18.00
8.00
46.000
54.000
P1QS080DC7G0015
80.00
98.00
77.00
26.00
55.00
M12 x 1.75
35.50
M16 x 2.0
21.00
11.00
13.50
17.50
25.00
22.00
12.50
16.00
G3/8"
22.00
22.00
10.00
53.500
63.500
P1QS100DC7G0015
100.00
117.00
94.00
26.00
65.00
M12 x 1.75
35.50
M20 x 2.5
27.00
11.00
13.50
17.50
30.00
27.00
13.00
23.00
G3/8"
22.00
22.00
12.00
63.000
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表