您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Swivel eye bracket MP6 - 32-320
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1c-4kmsa.prj},{NB=P1C-P1C-4PMSB_Gegenlager},{IDNR=P1C-4PMSB},{ZYL=80.000},{WEIGHT=0.59},{CX=20.000},{D=45.000},{DL=36.000},{E=95.000},{EP=18.000},{EX=25.000},{L=20.00},{L1=9.000},{L3=74.000},{L4=10.000},{MS=28.000},{R=24.000},{TG=72.00},{XN=210.000},{Z=4.00},{B1=18.00},{B2=52.00},{EN=25.00},{R1=29.00},{R2=25.000},{FL=36.00},{I2=10.00},{CN=16.00},{XD=210.00},{D2=16.000},{H3=210.000},{H4=21.000},{H6=36.000},{H7=20.000},{H8=16.000},{S5=21.000},{B=45.000},{BA=45.000},{RT=11.000},{VA=4.000},{RA=72.000},{R4=9.500},{R5=21.000},{R6=11.500},{S=16.000},{R7=18.000},{S1=16.000},{S2=10.000},{S3=10.000},{S4=25.000},{SW9=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Order-no
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
Gewicht
[kg]
CX
[mm]
D
[mm]
DL
[mm]
E
[mm]
EP
[mm]
EX
[mm]
L
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
MS
[mm]
R
[mm]
TG
[mm]
XN
[mm]
Z
[°]
P1C-4KMSB Swivel eye brac...
P1C-4KMSB
32.000
0.09
10.000
30.000
22.000
45.000
10.500
14.000
12.00
7.000
5.500
16.000
0.000
32.50
142.000
4.00
P1C-4LMSB Swivel eye brac...
P1C-4LMSB
40.000
0.13
12.000
35.000
25.000
52.000
12.000
16.000
15.00
7.000
5.500
18.000
0.000
38.00
160.000
4.00
P1C-4MMSB Swivel eye brac...
P1C-4MMSB
50.000
0.24
16.000
40.000
27.000
65.000
15.000
21.000
15.00
7.000
51.000
6.500
21.000
19.000
46.50
170.000
4.00
P1C-4NMSB Swivel eye brac...
P1C-4NMSB
63.000
0.29
16.000
45.000
32.000
75.000
15.000
21.000
20.00
7.000
6.500
23.000
0.000
56.50
190.000
4.00
P1C-4PMSB Swivel eye brac...
P1C-4PMSB
80.000
0.59
20.000
45.000
36.000
95.000
18.000
25.000
20.00
9.000
74.000
10.000
28.000
24.000
72.00
210.000
4.00
P1C-4QMSB Swivel eye brac...
P1C-4QMSB
100.000
0.78
20.000
55.000
41.000
115.000
18.000
25.000
25.00
9.000
10.000
30.000
0.000
89.00
230.000
4.00
P1C-4RMSB Swivel eye brac...
P1C-4RMSB
125.000
1.38
30.000
60.000
50.000
140.000
25.000
37.000
30.00
9.000
140.000
10.000
40.000
32.000
110.00
275.000
4.00
P1C-4SMSB Swivel eye brac...
P1C-4SMSB
160.000
2.60
180.000
P1C-4TMSB Swivel eye brac...
P1C-4TMSB
200.000
11.30
220.000
P1C-4VMSB Swivel eye brac...
P1C-4VMSB
250.000
19.00
280.000
P1C-4WMSB Swivel eye brac...
P1C-4WMSB
320.000
30.30
340.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表