您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Flange mounting trunnion - 32-125
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1d-akmyf.prj},{NB=P1D-4MMYF Schwenkzapfenbefestigung},{IDNR=P1D-4MMYF},{ZYL=50.000},{WEIGHT=0.51},{L1=19.000},{R=1.600},{TD=16.000},{TL=16.000},{TM=75.000},{UW=69.000},{XV1=28.000},{XV2=152.500},{Y=20.000},{B=40.000},{R1=46.500},{R2=8.500},{G=13.500},{L=8.000},{R3=MIN},{R4=MIN},{R5=8.000},{R6=8.000},{R7=8.500},{R8=13.500},{TG=46.500},{S1=13.000},{S2=8.000},{S3=5.000},{S4=20.000},{SW9=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
Gewicht
[kg]
L1
[mm]
R
[mm]
TD
e9
[mm]
TL
h14
[mm]
TM
h14
[mm]
UW
[mm]
XV1
[mm]
XV2
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
SW9
[mm]
P1D-4KMYF Flange mounting...
P1D-4KMYF
32.000
0.14
14.000
1.000
12.000
12.000
50.000
46.000
19.500
127.000
10.000
6.000
4.000
20.000
5.000
P1D-4LMYF Flange mounting...
P1D-4LMYF
40.000
0.39
19.000
1.600
16.000
16.000
63.000
59.000
21.000
144.500
10.000
6.000
4.000
20.000
5.000
P1D-4MMYF Flange mounting...
P1D-4MMYF
50.000
0.51
19.000
1.600
16.000
16.000
75.000
69.000
28.000
152.500
13.000
8.000
5.000
20.000
6.000
P1D-4NMYF Flange mounting...
P1D-4NMYF
63.000
1.04
24.000
1.600
20.000
20.000
90.000
84.000
25.500
170.000
13.000
8.000
5.000
20.000
6.000
P1D-4PMYF Flange mounting...
P1D-4PMYF
80.000
1.57
24.000
1.600
20.000
20.000
110.000
102.000
34.500
186.000
16.000
10.000
6.000
23.000
8.000
P1D-4QMYF Flange mounting...
P1D-4QMYF
100.000
3.00
29.000
2.000
25.000
25.000
132.000
125.000
37.000
203.500
16.000
10.000
6.000
23.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表