您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Rod eye mounting RB - Back support at rod eye mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Round cylinder
Cylinder series R 10-25mm - according to ISO 6432 and CETOP RP52P
Powered by
CAD模型選擇
{parker_origa/aktorik/rundzylinder/rundzylinder08-25/befestigung_rb.prj},{NB=HO-RB-12 KZ 1419 Gegenlager an Schwenkaugenbefestigung},{ZYL=12.000},{B=5.500},{C3=15.000},{C4=73.000},{H3=27.000},{K=5.000},{L=25.000},{M=18.000},{N=12.100},{O=6.000},{R4=7.000},{S2=3.000},{FORM=KZ 1419},{L2=23.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ZYL
Cylinder diameter
ⁿ/ₐ
B
Size of bore
[mm]
C3
[mm]
C4
Length + stroke
[mm]
H3
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
Bolt diameter
[mm]
R4
[mm]
S2
Thickness
[mm]
PO-KZ 1412 RB-10 Back sup...
10.000
4.500
12.500
65.000
24.000
6.500
23.000
18.000
8.100
4.000
5.000
2.500
PO-KZ 1419 RB-12 Back sup...
12.000
5.500
15.000
73.000
27.000
5.000
25.000
18.000
12.100
6.000
7.000
3.000
PO-KZ 1419 RB-16 Back sup...
16.000
5.500
15.000
80.000
27.000
5.000
25.000
18.000
12.100
6.000
7.000
3.000
PO-KZ 1420 RB-20 Back sup...
20.000
6.600
20.000
91.000
30.000
6.000
32.000
22.000
16.100
8.000
10.000
4.000
PO-KZ 1420 RB-25 Back sup...
25.000
6.600
20.000
100.000
30.000
6.000
32.000
22.000
16.100
8.000
10.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表