您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Back support - Back support
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinderbefestigung/gegenlager_b.prj},{NB=HO-GLN-050 PD 40846 Gegenlager},{ZYL=50.000},{A=61.000},{CA=45.000},{CK=12.000},{EM=32.000},{G1=33.000},{G2=30.000},{G3=45.000},{H6=12.000},{K1=50.000},{K2=64.000},{R1=13.000},{S5=9.000},{GEWICHT=0.193}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ZYL
Cylinder diameter
[mm]
A
[mm]
CA
[mm]
CK
Diameter H8/h11
[mm]
EM
Width h11
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H6
[mm]
K1
[mm]
K2
[mm]
R1
[mm]
S5
Size of bore
[mm]
GEWICHT
Weight
[kg]
PO-PD40844 GLN-032 back s...
32.000
46.000
32.000
10.000
26.000
21.000
18.000
31.000
8.000
38.000
50.000
10.000
6.600
0.092
PO-PD40845 GLN-040 back s...
40.000
53.000
36.000
12.000
28.000
24.000
22.000
35.000
10.000
41.000
53.000
11.000
6.600
0.131
PO-PD40846 GLN-050 back s...
50.000
61.000
45.000
12.000
32.000
33.000
30.000
45.000
12.000
50.000
64.000
13.000
9.000
0.193
PO-PD40847 GLN-063 back s...
63.000
71.000
50.000
16.000
40.000
37.000
35.000
50.000
12.000
52.000
66.000
15.000
9.000
0.305
PO-PD40848 GLN-080 back s...
80.000
91.000
60.000
16.000
50.000
47.000
40.000
60.000
14.000
66.000
84.000
15.000
11.000
0.460
PO-PD40849 GLN-100 back s...
100.000
111.000
70.000
20.000
60.000
55.000
50.000
70.000
15.000
76.000
94.000
19.000
11.000
0.840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表