您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EBU-2BG - Self lubricating guide bush without head
Pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-2BG Self lubricating guide bush without head
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_2bg/ebu_2bg.prj},{NB=EBU-2BG- 28x38x30},{TYP=EBU-2BG},{D1=28},{D2=38},{D2X=38},{L3=4},{R=0.8},{L=30},{G=4},{MATERIALE=CuZn24Al6},{DUREZZA=> 180 HB},{SPECIFICHE=locked-fit bore G7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
L3
Length
[mm]
R
Radius
[mm]
G
Diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
LINEAA
Line A
ⁿ/ₐ
LINEAB
Line B
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
SPECIFICHE
Specifications
ⁿ/ₐ
EBU-2BG - 8 x 12 x 8
EBU-2BG
8
2
0.5
3
5
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 10 x 14 x 8
EBU-2BG
10
2
0.5
3
5
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 12 x 18 x 10
EBU-2BG
12
2
0.5
3
6
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 13 x 19 x 10
EBU-2BG
13
2
0.5
3
6
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 14 x 20 x 10
EBU-2BG
14
2
0.5
3
6
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 15 x 21 x 10
EBU-2BG
15
2
0.8
3
6
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 16 x 22 x 10
EBU-2BG
16
2
0.8
3
6
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 18 x 24 x 15
EBU-2BG
18
2
0.8
3
5
12
1
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 19 x 25 x 37
EBU-2BG
19
2
0.8
3
6
13
3
2
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 20 x 28 x 15
EBU-2BG
20
4
0.8
4
9
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 24 x 32 x 47
EBU-2BG
24
4
0.8
4
8
15
3
3
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 25 x 32 x 50
EBU-2BG
25
4
0.8
4
9
16
3
3
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 28 x 38 x 30
EBU-2BG
28
4
0.8
4
9
16
2
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 30 x 38 x 20
EBU-2BG
30
4
0.8
5
11
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 32 x 42 x 30
EBU-2BG
32
4
0.8
5
10
17
2
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 35 x 44 x 25
EBU-2BG
35
4
0.8
5
10
17
1
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 38 x 48 x 30
EBU-2BG
38
4
1.5
5
10
17
2
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 40 x 50 x 20
EBU-2BG
40
4
1.5
6
12
-
1
0
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 45 x 55 x 30
EBU-2BG
45
4
1.5
6
12
19
1
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 50 x 60 x 30
EBU-2BG
50
4
1.5
6
13
20
1
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 55 x 70 x 40
EBU-2BG
55
4
2.0
6
12
19
2
2
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 60 x 74 x 30
EBU-2BG
60
4
2.0
6
13
20
1
1
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 63 x 75 x 60
EBU-2BG
63
4
2.0
6
12
19
4
3
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 65 x 80 x 50
EBU-2BG
65
4
2.0
6
12
19
3
2
CuZn24Al6
> 180 HB
locked-fit bore G7
EBU-2BG - 70 x 85 x 35
EBU-2BG
70
4
2.0
6
12
19
2
1
CuZn24Al6
> 180 HB
locked-fit bore G7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表