您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PF-G - Bracket plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pf_g.prj},{NB=PF-G 296x496-26-Acciaio 1.1730 RettificataYes},{IDNR=},{TYP=296x496},{S=26},{MATX='Acciaio 1.1730','Acciaio 1.1730','Acciaio 1.2085','Acciaio 1.2085'},{MAT=Acciaio 1.1730},{PRA=2},{PRA1=3},{FT= Rettificata},{A=496},{C=366},{D=150},{DD=150},{E=296},{F=234},{I=198},{J=126},{JX=126},{D1=22},{D2=15},{D4=25},{D5=20},{N=4},{N1=3},{N2=4},{SM=2.3},{T=15},{T2=6.5},{TIP=106},{G=150},{H=228},{D3=6.2},{M=M5},{T1=10},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
S
Thickness
[mm]
FT
Fine treatment
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
I
[mm]
J
ⁿ/ₐ
D1
ø
[mm]
D2
ø
[mm]
D4
[mm]
D5
[mm]
N
[mm]
SM
[mm]
T
[mm]
T2
[mm]
PF-G 156x156-22
156x156
22
Grinded
156
76
-
156
110
60
-
17
11
19
14
2
2.0
11
5.5
PF-G 156x196-22
156x196
22
Grinded
196
116
-
156
110
80
-
17
11
19
14
2
2.0
11
5.5
PF-G 156x246-22
156x246
22
Grinded
246
166
-
156
110
105
-
17
11
19
14
2
2.0
11
5.5
PF-G 156x296-22
156x296
22
Grinded
296
216
-
156
110
130
-
17
11
19
14
2
2.3
11
5.5
PF-G 156x346-22
156x346
22
Grinded
346
266
-
156
110
155
-
17
11
19
14
2
2.3
11
5.5
PF-G 196x196-22
196x196
22
Grinded
196
116
-
196
150
80
-
17
11
19
14
2
2.0
11
5.5
PF-G 196x246-22
196x246
22
Grinded
246
166
-
196
150
105
-
17
11
19
14
2
2.0
11
5.5
PF-G 196x296-22
196x296
22
Grinded
296
216
-
196
150
130
-
17
11
19
14
2
2.0
11
5.5
PF-G 196x346-22
196x346
22
Grinded
346
266
-
196
150
155
-
17
11
19
14
2
2.0
11
5.5
PF-G 196x396-22
196x396
22
Grinded
396
286
-
196
140
156
58
19
13
19
14
3
2.3
13
5.5
PF-G 196x446-22
196x446
22
Grinded
446
336
130
196
140
181
58
19
13
19
14
4
2.3
13
5.5
PF-G 246x246-26
246x246
26
Grinded
246
136
-
246
190
83
100
19
13
21
16
2
2.0
13
5.5
PF-G 246x296-26
246x296
26
Grinded
296
186
-
246
190
108
100
19
13
21
16
2
2.0
13
5.5
PF-G 246x346-26
246x346
26
Grinded
346
236
-
246
190
133
100
19
13
21
16
3
2.0
13
5.5
PF-G 246x396-26
246x396
26
Grinded
396
286
-
246
190
158
100
19
13
21
16
3
2.0
13
5.5
PF-G 246x446-26
246x446
26
Grinded
446
336
130
246
190
183
100
19
13
21
16
4
2.3
13
5.5
PF-G 246x496-26
246x496
26
Grinded
496
386
150
246
190
208
100
19
13
21
16
4
2.3
13
5.5
PF-G 296x296-26
296x296
26
Grinded
296
166
-
296
234
98
126
22
15
25
20
2
3.0
15
6.5
PF-G 296x346-26
296x346
26
Grinded
346
216
-
296
234
123
126
22
15
25
20
3
3.0
15
6.5
PF-G 296x396-26
296x396
26
Grinded
396
266
-
296
234
148
126
22
15
25
20
5
3.0
15
6.5
PF-G 296x446-26
296x446
26
Grinded
446
316
130
296
234
173
126
22
15
25
20
4
3.0
15
6.5
PF-G 296x496-26
296x496
26
Grinded
496
366
150
296
234
198
126
22
15
25
20
4
2.3
15
6.5
PF-G 296x546-26
296x546
26
Grinded
546
416
150
296
234
223
126
22
15
25
20
4
2.3
15
6.5
PF-G 346x346-26
346x346
26
Grinded
346
206
-
346
280
123
174
22
15
25
20
5
3.0
15
6.5
PF-G 346x396-26
346x396
26
Grinded
396
256
-
346
280
148
174
22
15
25
20
5
3.0
15
6.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表