您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland multiple brass - Pg
Pflitsch
Cable Gland
UNI Dicht Pg
Brass gland
Powered by
CAD模型選擇
{pflitsch/1_kabelv/2_uni_pg/1_messing/u72_uni_mehrfach_mess.prj},{NB=PFLITSCH 154 m5x4},{A=Pg21},{EINSATZ=m5x4},{ANENN=28.300},{KDM=26.780},{WERKSTOFF=Messing, vernickelt},{ARTNR1=154},{DICHTEINSATZ=},{INFO=INFO PDF},{D=8.0},{C=25},{SW1=30x33.5},{SW=30x33.5},{SW1S=30.000},{SWS=30.000},{SW1E=33.500},{SWE=33.500},{SW2=30x33.5},{SW2S=30.000},{SW2E=33.500},{VE=25},{MAT1JA=1},{MAT2JA=1},{MAT3JA=1},{MAT4JA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
EINSATZ
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
D
[mm]
C
[mm]
SW
ⁿ/ₐ
SWS
[mm]
SWE
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH 149 m1x3
Pg7
m1x3
Brass gland
149 m1x3
5.0
20
14x15.5
14.000
15.500
50
PFLITSCH 149 m1x4
Pg7
m1x4
Brass gland
149 m1x4
5.0
20
14x15.5
14.000
15.500
50
PFLITSCH 149 m1x5
Pg7
m1x5
Brass gland
149 m1x5
5.0
20
14x15.5
14.000
15.500
50
PFLITSCH 150 m1x1,5S/1x4
Pg9
m1x1,5S/1x4
Brass gland
150 m1x1,5S/1x4
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m1x3
Pg9
m1x3
Brass gland
150 m1x3
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m1x4
Pg9
m1x4
Brass gland
150 m1x4
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m1x5
Pg9
m1x5
Brass gland
150 m1x5
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m2x1,2
Pg9
m2x1,2
Brass gland
150 m2x1,2
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m2x3
Pg9
m2x3
Brass gland
150 m2x3
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m2x4
Pg9
m2x4
Brass gland
150 m2x4
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m3x3
Pg9
m3x3
Brass gland
150 m3x3
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m3x3,5
Pg9
m3x3,5
Brass gland
150 m3x3,5
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m4x1,4
Pg9
m4x1,4
Brass gland
150 m4x1,4
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m4x3
Pg9
m4x3
Brass gland
150 m4x3
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 150 m4x3,3
Pg9
m4x3,3
Brass gland
150 m4x3,3
6.0
20
17x18.9
17.000
18.900
50
PFLITSCH 15051 m1x2/2x4
Pg9
m1x2/2x4
Brass gland
15051 m1x2/2x4
6.0
21
20x22.2
20.000
22.200
50
PFLITSCH 15051 m1x4/1x6
Pg9
m1x4/1x6
Brass gland
15051 m1x4/1x6
6.0
21
20x22.2
20.000
22.200
50
PFLITSCH 15051 m2x4/1x5
Pg9
m2x4/1x5
Brass gland
15051 m2x4/1x5
6.0
21
20x22.2
20.000
22.200
50
PFLITSCH 15052 m2x2,5/2x6
Pg9
m2x2,5/2x6
Brass gland
15052 m2x2,5/2x6
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m2x4
Pg9
m2x4
Brass gland
15052 m2x4
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m2x6
Pg9
m2x6
Brass gland
15052 m2x6
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m3x4
Pg9
m3x4
Brass gland
15052 m3x4
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m3x5,3
Pg9
m3x5,3
Brass gland
15052 m3x5,3
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m4x3/1x5
Pg9
m4x3/1x5
Brass gland
15052 m4x3/1x5
6.0
21
22x24.4
22.000
24.400
50
PFLITSCH 15052 m4x4
Pg9
m4x4
Brass gland
15052 m4x4
6.0
21
22x24.4
22.000
24.400
50
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表