您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
blueglobe TRI - Metric
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe_tri.prj},{NB=PFLITSCH bg 232ms tri},{ARTNR=bg 232ms tri},{WERKSTOFF=Messing vernickelt},{INFO=INFO PDF},{A=M32x1.5},{ANDM=32.0},{P=1.5},{DICHT=25.0-15.0},{DICHTMAX=25},{C=32},{C2=17.5},{D=8.0},{E=21.3},{F=25.2},{K=M34x1.5},{KH1=34},{KH2=1.5},{SWXE=36x39.5},{SWH1=36},{EH1=39.5},{VE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
DICHT
Sealing range
ⁿ/ₐ
C
Build height
[mm]
C2
DS Height
[mm]
D
Connecting thread lenght
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SWXE
Spanner-width x corner dimension
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH bg 212ms tri
bg 212ms tri
Brass gland
M12x1.5
8.0-5.0
21
11.0
5.0
5.2
8.2
M14x1.5
17x18.9
50
PFLITSCH bg 216ms tri
bg 216ms tri
Brass gland
M16x1.5
11.0-7.0
25
13.0
6.0
9.3
11.2
M18x1.5
20x22.2
50
PFLITSCH bg 220ms tri
bg 220ms tri
Brass gland
M20x1.5
14.0-9.0
29
16.0
6.5
12.3
14.2
M22x1.5
24x26.5
50
PFLITSCH bg 225ms tri
bg 225ms tri
Brass gland
M25x1.5
20.0-11.0
30
16.5
7.5
17.3
20.2
M28x1.5
30x33
50
PFLITSCH bg 232ms tri
bg 232ms tri
Brass gland
M32x1.5
25.0-15.0
32
17.5
8.0
21.3
25.2
M34x1.5
36x39.5
25
PFLITSCH bg 240ms tri
bg 240ms tri
Brass gland
M40x1.5
32.0-20.0
35
19.0
15.0
28.5
32.3
M42x1.5
45x48
10
PFLITSCH bg 250ms tri
bg 250ms tri
Brass gland
M50x1.5
42.0-31.0
39
21.0
15.0
37.3
42.3
M52x1.5
57x61
5
PFLITSCH bg 263ms tri
bg 263ms tri
Brass gland
M63x1.5
54.0-41.0
40
22.0
20.0
47.5
54.3
M65x1.5
68x72
5
PFLITSCH bg 275ms tri
bg 275ms tri
Brass gland
M75x1.5
65.0-54.0
47
25.0
20.0
58.4
65.5
M76x1.5
81x87
5
PFLITSCH bg 285ms tri
bg 285ms tri
Brass gland
M85x2.0
77.0-65.0
49
22.0
20.0
67.5
77.5
M88x2
95x102
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表