您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
OCG1 Cylinder - OCG1 Cylinder
PHD
Cylinders
OCG Cylinders
Powered by
CAD模型選擇
{phd/cylinders/ocg/ocg.prj},{NB=OCG11-1/4x1_Closed-Retract_},{IDNR=OCG},{DN=1},{SIZE=1-1/4},{STROKE=1},{SWOPT=},{POSITION=Closed-Retract},{FMTGACC=},{RMTGACC=},{RODACC=},{CLEVIS=},{HINGEPIN=},{SWBRKT=},{SWITCH=},{A=0.75},{B=0.709},{D=0.39},{DD=10-32 x .30 DP},{E=1.50},{EE=1/8 NPT},{H=0.26},{H1=0.69},{K=0.217},{KK=7/16-20},{LB=2.80},{MM=0.472},{N=1.42},{P=0.43},{R=0.79},{TA=0.433},{TB=0.394},{TC=M8 X 1.0},{TD=0.472},{TE=0.217},{TF=0.049},{V=0.08},{W=0.88},{Y=1.35},{ZB=3.76},{ZZ=4.51},{DDDIA=0.1900},{DDDP=0.30},{KKDIA=0.4375},{TCDIA=0.3150},{OD=1.496},{LGTH=1.202},{PPATH=ocg_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design
ⁿ/ₐ
SIZE
Bore Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
D
[Inch]
DD
ⁿ/ₐ
E
[Inch]
EE
Port
ⁿ/ₐ
H
[Inch]
H1
[Inch]
K
[Inch]
KK
ⁿ/ₐ
LB
[Inch]
MM
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
TA
[Inch]
TB
[Inch]
TC
ⁿ/ₐ
TD
[Inch]
TE
[Inch]
TF
[Inch]
V
[Inch]
W
[Inch]
Y
[Inch]
ZB
[Inch]
ZZ
[Inch]
OCG13/4x1_Closed-Retract_
OCG
1
3/4
0.50
0.472
0.24
8-32 x .28 DP
1.02
1/8 NPT
0.16
0.44
0.157
1/4-28
2.72
0.315
0.94
0.47
0.55
0.433
0.433
M5 X 0.8
0.315
0.157
0.020
0.08
0.50
0.97
3.30
3.80
OCG11x1_Closed-Retract_
OCG
1
1
0.50
0.551
0.31
10-32 x .30 DP
1.22
1/8 NPT
0.19
0.50
0.197
5/16-24
2.72
0.394
1.14
0.47
0.65
0.433
0.433
M6 X 0.75
0.394
0.197
0.039
0.08
0.62
1.09
3.42
3.92
OCG11-1/4x1_Closed-Retrac...
OCG
1
1-1/4
0.75
0.709
0.39
10-32 x .30 DP
1.50
1/8 NPT
0.26
0.69
0.217
7/16-20
2.80
0.472
1.42
0.43
0.79
0.433
0.394
M8 X 1.0
0.472
0.217
0.049
0.08
0.88
1.35
3.76
4.51
OCG11-1/2x1_Closed-Retrac...
OCG
1
1-1/2
0.75
0.984
0.55
1/4-28 x .47 DP
1.85
1/8 NPT
0.26
0.69
0.236
7/16-20
3.07
0.630
1.73
0.47
1.02
0.472
0.394
M10 X 1.25
0.551
0.240
0.049
0.08
0.88
1.39
4.03
4.78
OCG12x1_Closed-Retract_
OCG
1
2
0.88
1.181
0.71
5/16-24 x .63 DP
2.28
1/4 NPT
0.32
0.75
0.276
1/2-20
3.54
0.787
2.17
0.51
1.26
0.512
0.472
M12 X 1.25
0.630
0.295
0.079
0.08
1.19
1.74
4.81
5.69
OCG12-1/2x1_Closed-Retrac...
OCG
1
2-1/2
0.88
1.260
0.71
3/8-24 x .63 DP
2.83
1/4 NPT
0.32
0.75
0.276
1/2-20
3.54
0.787
2.72
0.51
1.50
0.512
0.472
M14 X 1.5
0.709
0.453
0.118
0.08
1.19
1.74
4.81
5.69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表