您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRK M - Series GRK Metric Parallel Pneumatic Gripper
PHD
Grippers
GRK Grippers
Powered by
CAD模型選擇
{phd/grippers/grk/grk_metric.prj},{NB=GRK-5-75x12.5_Open-Extend},{DN=5},{B1=177.0},{B2=143.3},{B3=73.0},{B4=24.9},{B5=62.2},{J3=21.0},{J4=15.0},{J5=25.0},{J6=17.5},{J8=63.0},{J9=112.0},{K3=130.0},{K4=61.0},{K5=40.0},{K8=31.0},{K9=50.0},{K10=110.0},{K11=12.0},{K13=45.5},{K14=130.0},{K15=61.0},{K17=58.0},{K18=20.0},{K19=110.0},{P2=68.0},{P3=16.0},{P12=0.0},{P13=0.0},{P14=0.0},{PS2=0.8},{PS3=11.7},{PS4=96.3},{PS5=24.0},{PS8=144.1},{HS1=0.0},{HS2=9.8},{HS3=29.3},{H1=75.0},{H2=101.0},{H3=87.5},{H4=2.4813},{GW1=1.96},{GW2=1.12},{IDNR=GRK},{SIZE=75},{J1=M8x1.25x10.0 DP},{J2=5.0x5.0 DP},{TRAVEL=12.5},{MANIFOLD=},{PORT=},{SEAL=},{SPRINGASSIST=},{SWITCH=},{SWSERIES=},{SWCKT=},{SWCBL=},{SWQTY=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
K5
[mm]
K6
[mm]
K7
[mm]
K8
[mm]
K9
[mm]
K10
[mm]
K11
[mm]
K12
ⁿ/ₐ
K13
[mm]
K14
[mm]
K15
[mm]
K16
[mm]
K17
[mm]
K18
[mm]
K19
[mm]
P1
ⁿ/ₐ
P2
[mm]
P3
[mm]
P12
[mm]
P13
[mm]
P14
[mm]
P15
ⁿ/ₐ
P16
ⁿ/ₐ
PS1
ⁿ/ₐ
PS2
[mm]
PS4
[mm]
PS5
[mm]
PS8
[mm]
GW
Gripper Weight
[kg]
GRK-5-35x6.5
GRK
5
35
42.5
92.0
73.7
43.3
14.0
38.3
M4x0.7x6.0 DP
3.0x3.1 DP
11.0
8.0
14.0
9.5
12.0
39.0
65.0
M5x0.8x10.0 DP
4.0x5.0 DP
63.0
35.3
18.0
M6x1.0x12.7 DP
4.0 x 5.0 DP
21.0
20.0
58.0
6.0
M4
28.5
63.0
35.3
M5
36.3
12.0
58.0
M5 x 0.8
31.0
8.5
0.0
0.0
0.0
0
0
8mm THREAD
0.8
96.3
24.0
144.1
0.38
GRK-5-46x8
GRK
5
46
52.0
113.0
89.4
51.0
18.3
48.2
M5x0.8x7.5 DP
4.0x4.0 DP
14.0
10.0
17.0
11.5
15.1
49.0
81.0
M6x1.0x12.7 DP
5.0x5.0 DP
80.0
42.5
25.0
M8x1.25x16.0 DP
5.0 x 5.0 DP
27.0
30.0
68.0
7.0
M5
35.5
80.0
42.5
M6
43.0
15.0
68.0
M5 x 0.8
33.0
10.0
0.0
0.0
0.0
0
0
8mm THREAD
0.8
96.3
24.0
144.1
0.69
GRK-5-58x10.5
GRK
5
58
66.5
140.9
114.8
60.0
22.0
54.3
M6x1.0x7.5 DP
4.0x4.0 DP
18.0
12.0
19.0
14.5
19.1
55.0
95.5
M8x1.25x16.0 DP
6.0x6.3 DP
102.0
48.0
25.0
M8x1.25x16.0 DP
6.0 x 6.3 DP
27.0
35.0
87.0
9.5
M6
41.5
102.0
48.0
M6
47.0
18.5
87.0
1/8 BSPP
55.0
13.5
0.0
0.0
0.0
0
0
8mm THREAD
0.8
96.3
24.0
144.1
1.11
GRK-5-75x12.5
GRK
5
75
87.5
177.0
143.3
73.0
24.9
62.2
M8x1.25x10.0 DP
5.0x5.0 DP
21.0
15.0
25.0
17.5
24.0
63.0
112.0
M8x1.25x16.0 DP
6.0x6.3 DP
130.0
61.0
40.0
M10x1.5x20.0 DP
6.0 x 6.3 DP
31.0
50.0
110.0
12.0
M6
45.5
130.0
61.0
M8
58.0
20.0
110.0
1/8 BSPP
68.0
16.0
0.0
0.0
0.0
0
0
8mm THREAD
0.8
96.3
24.0
144.1
1.96
GRK-5-92x32
GRK
5
92
124.5
223.5
172.0
86.0
30.0
75.5
M10x1.5x14.0 DP
5.0x5.0 DP
26.0
16.0
27.0
21.0
21.0
77.0
132.0
M10x1.5x20.0 DP
6.0x6.3 DP
150.0
70.0
45.0
M12x1.75x24.0 DP
6.0 x 6.3 DP
35.0
55.0
150.0
12.0
M8
60.0
150.0
70.0
M10
73.0
30.0
150.0
1/8 BSPP
87.5
18.0
36.0
195.0
2.5
M5x0.8x6.0 DP
1/8-27 NPT
8mm THREAD
0.8
96.3
24.0
144.1
0.00
GRK-5-112x50
GRK
5
112
173.0
298.5
206.0
107.0
35.0
89.5
M12x1.75x15.0 DP
6.0x6.3 DP
32.0
20.0
35.0
26.0
26.0
91.0
158.5
M12x1.75x22.0 DP
8.0x8.0 DP
180.0
90.0
60.0
M16x2.0x30.0 DP
8.0 x 8.0 DP
40.0
60.0
180.0
17.5
M10
70.0
180.0
90.0
M12
90.0
33.5
180.0
1/8 BSPP
95.0
19.0
40.0
255.0
2.5
M5x0.8x6.0 DP
1/8-27 NPT
8mm THREAD
0.8
96.3
24.0
144.1
0.00
GRK-5-133x60
GRK
5
133
196.0
338.0
240.0
125.0
42.0
105.5
M12x1.75x19.0 DP
8.0x8.0 DP
36.0
26.0
45.0
27.5
27.5
107.0
179.5
M16x2.0x25.0 DP
10.0x10.0 DP
210.0
103.0
65.0
M20x2.5x30.0 DP
10.0 x 10.0 DP
50.0
70.0
210.0
20.0
M12
80.0
210.0
103.0
M16
105.0
37.0
210.0
1/8 BSPP
112.0
19.5
45.0
285.0
2.5
M5x0.8x6.0 DP
1/8-27 NPT
8mm THREAD
0.8
96.3
24.0
144.1
0.00
GRK-5-170x70
GRK
5
170
225.0
396.0
290.0
160.0
41.0
120.6
M16x2.0x25.0 DP
10.0x10.0 DP
46.0
35.0
55.0
35.0
35.0
122.0
204.0
M20x2.5x30.0 DP
12.0x12.7 DP
250.0
135.0
90.0
M24x3.0x36.0 DP
12.0 x 12.7 DP
60.0
80.0
250.0
17.0
M16
90.0
250.0
135.0
M20
137.0
45.0
250.0
1/4 BSPP
140.0
23.0
48.0
340.0
2.5
M5x0.8x6.0 DP
1/4-18 NPT
8mm THREAD
0.8
96.3
24.0
144.1
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表