您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRL - Series GRL Parallel Pneumatic Gripper
PHD
Grippers
GRL Grippers
Powered by
CAD模型選擇
{phd/grippers/grl/grl_imp_asmtab.prj},{NB=GRL02-1-14X13O-E},{MT=0.256},{AC=1.750},{AO=2.264},{B1=3.022},{B2=0.748},{B3=1.102},{B4=2.614},{J1=0.875},{J2=0.224},{J3=1.162},{J4=0.118},{J5=0.6890},{J6=0.250},{J7=0.438},{J8=0.000},{K1=0.594},{K2=0.750},{K5=0.000},{P2=0.675},{P3=0.433},{P4=0.630},{GW=0.24},{PL=G-Gripper},{SER=R-Regular Duty},{TYPE=L-Narrow Body Parallel},{JAW=2},{DN=1},{ST=14 mm (.551 in) x 13 mm (.512 in)},{MP1='','Blank-None','L11','L11 - Manifold Port'},{SYN=0},{MO=},{UO=},{SW=},{CS=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PL
Product Line
ⁿ/ₐ
SER
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
JAW
Jaw
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
ST
Size & Travel
ⁿ/ₐ
AC
A Closed
[Inch]
AO
A Open
[Inch]
B1
[Inch]
B2
[Inch]
B3
[Inch]
B4
[Inch]
J1
[Inch]
J2
[Inch]
J3
[Inch]
J4
[Inch]
J5
[Inch]
J6
[Inch]
J7
[Inch]
J8
[Inch]
J9
ⁿ/ₐ
J10
ⁿ/ₐ
K1
[Inch]
K2
[Inch]
K3
ⁿ/ₐ
K4
[Inch]
K5
[Inch]
P1
ⁿ/ₐ
P2
[Inch]
P3
[Inch]
P4
[Inch]
GW
Gripper Weight
[lb]
GRL02-1-14X7
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
1
14 mm (.551 in) x 7 mm (....
1.500
1.778
2.316
0.748
1.102
1.908
0.750
0.224
1.162
0.118
0.5709
0.250
0.312
0.000
4 x 4-40 x .190 DP
.07893 x .118 DP
0.594
0.750
4 x 4-40 x .150 DP
.0947 x .157 DP
0.000
10-32
0.675
0.296
0.354
0.18
GRL02-1-14X13
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
1
14 mm (.551 in) x 13 mm (...
1.750
2.264
3.022
0.748
1.102
2.614
0.875
0.224
1.162
0.118
0.6890
0.250
0.438
0.000
4 x 4-40 x .190 DP
.07893 x .118 DP
0.594
0.750
4 x 4-40 x .150 DP
.0947 x .157 DP
0.000
10-32
0.675
0.433
0.630
0.24
GRL02-1-16X20
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
1
16 mm (.630 in) x 20 mm (...
2.250
3.042
3.905
0.874
1.230
3.497
1.125
0.224
1.281
0.118
0.9055
0.250
0.352
0.250
6 x 5-40 x .190 DP
.07893 x .118 DP
0.656
1.000
8 x 5-40 x .197 DP
.1259 x .157 DP
1.772
10-32
0.778
0.512
0.122
0.39
GRL02-1-16X26
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
1
16 mm (.630 in) x 26 mm (...
2.625
3.653
4.614
0.874
4.206
4.206
1.313
0.224
1.281
0.118
1.1024
0.250
0.750
0.250
6 x 5-40 x .190 DP
.07893 x .118 DP
0.656
1.000
8 x 5-40 x .197 DP
.1259 x .157 DP
1.772
10-32
0.778
0.689
0.158
0.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表