您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
2000 8000 AO - 2000-8000 Air/Oil Tandem Rotary Actuators
PHD
Rotary Actuators
2000-8000 Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/2000_8000_ao_tandem/2000_8000_ao.prj},{NB=R13R-445-Open-Extend},{BW=11.500},{B=0.0260},{C=4.250},{D=3.000},{E=2.000},{FA=0.375},{GA=0.719},{H=0.250},{JA=1.156},{KA=1.875},{L=2.094},{LA=4.187},{LB=2.750},{MOD=0.313},{MID=0.272},{MDEPTH=0.500},{MTAPDEPTH=0.630},{NB1=2.0000},{NBDEPTH=0.039},{O=3.000},{PA=1.875},{Q=3.000},{R=0.625},{S=0.500},{TA=2.000},{U1=0.125},{U2=0.562},{V=0.8753},{WHGT=0.094},{WWDTH=0.188},{WLENGTH=1.500},{XOD=0.540},{ROTPOSITION=},{TYPE=R13R},{ANGROTATION=45},{ANGROTMID=0},{CUSHION=},{ANGLEADJ=},{CROSSKEY=},{MAGPISTON=},{SWITCH=},{SHAFTSEAL=},{HOLLOWPINION=},{IPORTPOSITION=},{PRELOADKEYWAY=},{UNIDIRCLUTCH=},{PVA=},{TPORTPOSITION=},{VSEALS=},{CLOSETOLROT=},{TANDEMCAP=},{NICKELPLATE=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
BW
Base Weight
[lb]
A1
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
FA
[Inch]
G
[Inch]
GA
[Inch]
H
[Inch]
JA
[Inch]
KA
[Inch]
L
[Inch]
LA
[Inch]
LB
[Inch]
M
ⁿ/ₐ
NBI
NB Imperial
[mm]
O
[Inch]
PA
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
TA
[Inch]
U1
[Inch]
U2
[Inch]
V1
ⁿ/ₐ
W
ⁿ/ₐ
X
ⁿ/ₐ
Y1
[Inch]
Y2
[Inch]
YA
[Inch]
YB
[Inch]
Z
[Inch]
ZA
[Inch]
R13R-245
2
4.500
6.215
0.0174
3.000
2.000
1.500
0.250
0.500
0.500
0.750
0.000
0.750
1.375
1.437
2.875
1.750
1/4 - 20 x .312 DP
1.125 x .056 DP
2.000
0.875
2.000
0.500
0.250
1.500
0.125
0.312
.4998/.5003
1/8 x 1/16 x .625
1/8
2.849
3.366
5.983
2.599
0.0087
1.125
R13R-445
4
11.500
7.986
0.0260
4.250
3.000
2.000
0.344
0.375
0.688
0.719
0.250
1.156
1.875
2.094
4.187
2.750
5/16 - 18 x .500 DP
2.00 x .039 DP
3.000
1.875
3.000
0.625
0.500
2.000
0.125
0.562
.8748/.8753
3/16 x 3/32 x1.500
1/4
3.953
4.033
6.721
3.360
0.0130
1.500
R13R-645
6
18.100
9.190
0.0260
5.000
4.000
2.500
0.375
0.344
0.750
0.719
0.203
1.156
2.250
2.281
4.687
2.750
3/8 - 16 x .625 DP
2.1654 x .052 DP
3.000
1.875
3.500
0.750
0.500
2.000
0.125
0.375
1.124/1.125
1/4 x 1/8 x 1.500
1/4
4.563
4.627
7.328
3.980
0.0130
1.875
R13R-845
8
41.000
11.128
0.0520
8.000
5.000
3.000
0.469
0.469
1.062
1.062
0.437
1.875
3.500
3.625
6.125
3.000
3/4 - 10 x 1.250 DP
3.3465 x .120 DP
5.000
3.500
5.000
1.500
1.250
2.500
1.000
0.750
1.749/1.750
3/8 x 3/16 x 3.000
3/8
6.080
5.048
9.865
5.236
0.0260
2.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表