您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
2000 8000 AO M - 2000-8000 Metric Air/Oil Tandem Rotary Actuators
PHD
Rotary Actuators
2000-8000 Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/2000_8000_ao_tandem/2000_8000_ao_metric.prj},{NB=R18R-445-Open-Extend},{BW=5.200},{B=0.6600},{C=108.000},{D=76.000},{E=50.800},{FA=10.000},{GA=18.000},{H=6.000},{JA=29.000},{KA=48.000},{L=53.000},{MOD=8.000},{MID=6.800},{MDEPTH=13.000},{MTAPDEPTH=15.000},{NB1=50.8000},{NBDEPTH=1.000},{O=76.200},{PA=48.000},{Q=76.200},{R=16.000},{S=13.000},{TA=50.800},{U1=3.000},{U2=14.000},{XOD=13.716},{XID=11.100},{Y2=102.000},{YA=171.000},{YB=85.000},{ROTPOSITION=},{TYPE=R18R},{ANGROTATION=45},{ANGROTMID=0},{CUSHION=},{ANGLEADJ=},{CROSSKEY=},{MAGPISTON=},{SWITCH=},{SHAFTSEAL=},{HOLLOWPINION=},{IPORTPOSITION=},{PRELOADKEYWAY=},{UNIDIRCLUTCH=},{PVA=},{TPORTPOSITION=},{VSEALS=},{CLOSETOLROT=},{TANDEMCAP=},{NICKELPLATE=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
BW
Base Weight
[kg]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FA
[mm]
G
[mm]
GA
[mm]
H
[mm]
JA
[mm]
KA
[mm]
L
[mm]
LA
[mm]
LB
[mm]
M
ⁿ/ₐ
NBM
NB Metric
ⁿ/ₐ
O
[mm]
PA
[mm]
Q
[mm]
R
[mm]
S
[mm]
TA
[mm]
U1
[mm]
U2
[mm]
V1
ⁿ/ₐ
W
ⁿ/ₐ
X
ⁿ/ₐ
Y1
[mm]
Y2
[mm]
YA
[mm]
YB
[mm]
Z
[mm]
ZA
[mm]
R18R-245
2
2.000
158.000
0.4400
76.000
51.000
38.100
6.000
13.000
13.000
19.000
0.000
19.000
35.000
36.000
73.000
44.000
M6 x 1.0 x 8
28.58 x 1.4 DP
50.800
22.000
50.800
13.000
6.000
38.100
3.000
8.000
12.00/11.97
4 x 2.5 x 15
G1/8
72.000
85.000
152.000
66.000
0.2200
29.000
R18R-445
4
5.200
203.000
0.6600
108.000
76.000
50.800
9.000
10.000
17.000
18.000
6.000
29.000
48.000
53.000
106.000
70.000
M8 x 1.25 x 13
50.80 x 1.0 DP
76.200
48.000
76.200
16.000
13.000
50.800
3.000
14.000
22.00/21.96
6 x 3.5 x 32
G1/4
100.000
102.000
171.000
85.000
0.3300
38.000
R18R-645
6
8.200
233.000
0.6600
127.000
102.000
63.500
10.000
9.000
19.000
18.000
5.000
29.000
57.000
58.000
119.000
70.000
M10 x 1.5 x 16
55.00 x 1.3 DP
76.200
48.000
88.900
19.000
13.000
50.800
3.000
10.000
28.00/27.96
8 x 5 x 40
G1/4
116.000
118.000
186.000
101.000
0.3300
48.000
R18R-845
8
18.600
283.000
1.3200
203.000
127.000
76.200
12.000
12.000
27.000
27.000
11.000
48.000
89.000
92.000
156.000
76.000
M20 x 2.5 x 32
85.00 x 3.0 DP
127.000
89.000
127.000
38.000
32.000
63.500
25.000
19.000
44.00/43.96
12 x 5 x 56
G3/8
154.000
128.000
251.000
133.000
0.6600
73.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表