您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
RL - RL Rotary Actuators
PHD
Rotary Actuators
RL Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/rl/rl.prj},{NB=RLS125x45Open-Extend},{BORE1=25.000},{B=1.811},{C=1.556},{D=0.623},{E=1.516},{EE=0.758},{F=0.473},{GOD=0.403},{GID=0.339},{HOD=0.190},{HID=0.161},{HDEPTH=0.380},{HTAPDEPTH=0.440},{J=1.378},{K=1.397},{L=0.443},{M=1.968},{N=1.182},{P=0.3745},{Q=1.004},{QA=0.437},{R1=0.1690},{R2=0.437},{R3=0.2550},{T=0.292},{U=1.0241},{UDEPTH=0.067},{B1=0.337},{B2=0.073},{B3=0.020},{B4=0.511},{B5=0.066},{B6=0.020},{B7=0.030},{COLLISIONPINDIA=0.060},{COLLPINLENGTH=0.125},{EXTRA01=0.010},{V=0.767},{FAA=0.827},{Y=6.000},{AMAX=2.350},{ANGLEROTATION=45},{SHKABSORBER=},{SHOCKREADY=},{CUSHCONTROL=},{SHOCKPAD=},{ANGLEADJ=},{SWREADY=},{SWITCH=},{MTGPOSITION=},{DBLSHAFT=},{PORTPOSITION=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
BW
Base Weight
[lb]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
EE
[Inch]
F
[Inch]
G
G Port
ⁿ/ₐ
H
ⁿ/ₐ
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
QA
[Inch]
R
ⁿ/ₐ
T
[Inch]
U
[Inch]
V
[Inch]
FAA
F Angle Adjustment
[Inch]
Y
Y Hex
[mm]
AMAX
A Max
[Inch]
BHEX
B Hex
[Inch]
RLS112x90
RLS
1
12
0.300
2.047
1.201
1.024
0.448
0.964
0.482
0.374
10 - 32 THD
4 - 40 x .224
1.062
0.866
0.335
1.378
0.630
0.1875
0.630
0.000
SEE FIGURE 1
0.233
0.7485
0.511
0.552
4.000
0.000
0.000
RLS116x90
RLS
1
16
0.400
2.461
1.378
1.142
0.530
1.082
0.541
0.374
10 - 30 THD
4 - 40 x .224
1.142
1.004
0.373
1.536
0.650
0.2495
0.748
0.312
203 WOODRUFF
0.289
0.8666
0.649
0.552
4.000
0.000
0.000
RLS120x45
RLS
1
20
0.700
2.854
1.634
1.300
0.532
1.260
0.630
0.374
10 - 32 THD
6 - 32 x .276
1.102
1.220
0.354
1.516
0.906
0.3125
0.748
0.437
204 WOODRUFF
0.349
0.8666
0.747
0.552
6.000
0.000
0.000
RLS125x45
RLS
1
25
1.100
3.504
1.811
1.556
0.623
1.516
0.758
0.473
1/8 NPT
10 - 24 x .380
1.378
1.397
0.443
1.968
1.182
0.3745
1.004
0.437
204 WOODRUFF
0.292
1.0241
0.767
0.827
6.000
2.350
0.250
RLS132x45
RLS
1
32
1.700
3.720
2.244
1.772
0.788
1.732
0.866
0.473
1/8 NPT
10 - 24 x .380
1.614
1.850
0.631
2.204
1.260
0.4995
1.260
0.000
1/8 SQ x 3/4
0.488
1.2603
0.984
0.827
8.000
2.750
0.310
RLS140x45
RLS
1
40
2.600
4.626
2.579
2.126
0.866
2.086
1.043
0.473
1/8 NPT
1/4 - 20 x .500
2.028
2.146
0.650
2.874
1.534
0.6245
1.496
0.000
3/16 SQ x 1.00
0.476
1.3785
1.421
0.984
10.000
3.810
0.380
RLS150x45
RLS
1
50
5.200
5.295
3.248
2.540
1.004
2.480
1.240
0.650
1/4 NPT
5/16 - 18 x .625
2.480
2.677
0.670
3.308
1.850
0.7495
1.752
0.000
3/16 SQ x 1 - 1/4
0.725
1.6540
1.378
1.024
10.000
3.770
0.380
RLS163x45
RLS
1
63
9.200
6.535
3.858
3.168
1.279
2.972
1.486
0.650
1/4 NPT
5/16 - 18 x .625
2.716
3.248
0.945
3.544
2.204
0.9995
2.007
0.000
1/4 SQ x 1 - 3/8
0.849
2.1659
1.378
1.024
10.000
3.760
0.380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表