您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
SCV3 Slide - SCV3 Slide
PHD
Slides
SCV Slides
Powered by
CAD模型選擇
{phd/slides/scv_slide/scv3.prj},{NB=SCV35x1_Closed-Retract},{IDNR=SCV},{PRODUCT=S},{CYL=C},{TYPE=V},{DN=3},{SIZE=5},{BORE=40},{TRVL=1},{TPEXT=0},{DOPT=},{H1H4=},{RODLOK=},{PF=},{MAG=},{POPT=},{UB=},{SWITCH=},{SWCKT=},{SWCBLTYPE=},{SWQTY=},{TAE=},{TAR=},{CR=},{POSITION=Closed-Retract},{A=1.417},{B=2.283},{C=0.906},{D=6.929},{E=2.559},{F=6.772},{G=1.417},{H=2.283},{K=0.118},{L=2.441},{M=0.079},{N=1.024},{P=5/16},{R=0.906},{U=0.394},{V=4.606},{W=0.787},{Y=3/8-24},{AA=0.728},{BB=0.236},{CC=0.630},{DD=7/16},{HH=1.161},{KK=5.709},{LL=1/4},{PP=0.3156},{RR=0.3156},{UU=2.953},{TRVL2=[1-8/1]},{HDOFFSET=1.358},{BORE2=40},{UBOPT5=1},{UBOPT6=5},{DOPT5=0},{DOPT6=0},{POPT5=0},{POPT6=0},{PPATH=scv3_templ.prj},{MASS=6.760}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Slide Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
P SHCS
ⁿ/ₐ
R
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
Y
Y Thread
ⁿ/ₐ
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
DD SHCS
ⁿ/ₐ
HH
[Inch]
KK
[Inch]
LL
LL Port
ⁿ/ₐ
PP
[Inch]
RR
[Inch]
UU
[Inch]
MASS
[lb]
SCV32x1_Closed-Retract
SCV
3
2
1.102
1.516
0.630
4.409
1.969
4.252
0.906
1.417
0.098
1.575
0.079
0.728
#6
0.630
0.394
2.992
0.394
10-32
0.354
0.167
0.355
1/4
0.709
3.819
1/8
0.1976
0.1976
1.929
1.920
SCV33x1_Closed-Retract
SCV
3
3
1.299
1.969
0.669
4.783
1.870
4.626
1.181
1.614
0.098
1.772
0.079
0.768
#10
0.709
0.394
3.189
0.472
1/4-20
0.354
0.177
0.374
5/16
0.797
4.134
1/8
0.1976
0.1976
1.969
2.600
SCV34x1_Closed-Retract
SCV
3
4
1.220
1.870
0.709
5.787
2.283
5.630
1.260
1.890
0.118
2.047
0.079
0.827
1/4
0.709
0.394
3.189
0.630
5/16-24
0.630
0.197
0.472
3/8
0.984
5.079
1/8
0.1976
0.1976
1.870
4.300
SCV35x1_Closed-Retract
SCV
3
5
1.417
2.283
0.906
6.929
2.559
6.772
1.417
2.283
0.118
2.441
0.079
1.024
5/16
0.906
0.394
4.606
0.787
3/8-24
0.728
0.236
0.630
7/16
1.161
5.709
1/4
0.3156
0.3156
2.953
6.760
SCV36x1_Closed-Retract
SCV
3
6
1.772
2.559
1.220
8.563
3.150
8.406
1.772
2.717
0.118
2.874
0.079
1.339
3/8
1.063
0.394
5.630
0.984
7/16-20
0.728
0.236
0.709
7/16
1.467
6.102
1/4
0.3156
0.3156
3.543
12.120
SCV37x1_Closed-Retract
SCV
3
7
1.772
3.150
1.220
8.563
3.543
8.406
1.417
3.386
0.118
3.543
0.079
1.339
3/8
1.063
0.394
5.630
0.984
7/16-20
0.787
0.394
0.748
5/8
1.467
6.693
3/8
0.3156
0.3156
3.150
15.090
SCV38x1_Closed-Retract
SCV
3
8
2.205
3.543
1.732
10.000
4.724
10.591
1.496
3.937
0.118
4.331
0.197
1.850
1/2
1.299
0.394
7.283
1.181
5/8-18
0.709
0.394
0.984
3/4
1.732
7.402
3/8
0.3156
0.3156
3.543
27.810
SCV39x1_Closed-Retract
SCV
3
9
2.402
4.724
1.732
11.339
5.315
11.181
1.969
4.921
0.118
5.315
0.197
1.850
1/2
1.299
0.394
7.874
1.181
5/8-18
0.866
0.472
0.984
3/4
1.732
7.992
1/2
0.3156
0.3156
4.724
37.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表