您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2891060 - FL SWITCH 3006T-2FX SM
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Managed Switch (wired, industrial application)
Powered by
CAD模型選擇
{phoenix_contact/19/17/04/01/2891060.prj},{NB=2891060},{MANUID=2891060},{AAF040=0.960},{AAB909=48},{AAW330=6},{AAC025=12},{AAO663=4046356764285},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=2891060},{DESCSHORT=Industrial Ethernet Switch},{DESCLONG=Managed Ethernet switch with six RJ45 ports at 10/100 Mbps, two SC format fiber optic ports and an operating temperature of -40°C ... +75°C},{MANUTYPEDESC=FL SWITCH 3006T-2FX SM},{PREVIEW=../../../_pool_/4d/c4/52173_2000_int_04.png},{BAG975=IP20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAD216
Transmission rate
ⁿ/ₐ
AAW330
Number of Ports
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
AAW608
Functional expansion possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2891060
2891060
Industrial Ethernet Switc...
Managed Ethernet switch w...
FL SWITCH 3006T-2FX SM
IP20
IEC 61000-4-2 (ESD), IEC ...
EAC
DIN track
0.960
48
DC
100 Mbps
6
12
Yes
4046356764285
Industrial Ethernet Switc...
Managed Ethernet switch w...
FL SWITCH 3006T-2FX SM
4063151
4046356764285
Phoenix Contact GmbH & Co...
3
1
1
1
1
85176200
TW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表