您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1645859 - HC-M-BS-M25
PHOENIX CONTACT
Machine element, fixing, mounting
Screw, nut
Screw plug, screw cap with thread
Screw plug, screw cap with thread (unspecified)
Powered by
CAD模型選擇
{phoenix_contact/23/11/11/90/1645859.prj},{NB=1645859},{MANUID=1645859},{BAA907=25},{BAA916=31.500},{AAA060=1.500},{AAO663=4017918951108},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=74198090},{AAO676=1645859},{DESCSHORT=Screw plug},{DESCLONG=Screw plug, cable gland material: Nickel-plated brass, connecting thread: M25 x 1.5, color: silver},{MANUTYPEDESC=HC-M-BS-M25},{PREVIEW=../../../_pool_/2b/cb/29018_2000_int_04.png},{INTNO=4017918951108},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=silver},{BAD656=No},{BAB101=Nickel},{BAA898=},{BAB637=},{BAA908=Right},{AAW338=Screw plug}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB101
Surface protection
ⁿ/ₐ
BAA907
Nominal thread diameter
[mm]
BAA916
Head diameter
[mm]
BAA898
Drive quantity
ⁿ/ₐ
BAB637
Product class
ⁿ/ₐ
BAA908
Thread direction
ⁿ/ₐ
AAA060
thread pitch
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1645859
1645859
Screw plug
Screw plug, cable gland m...
HC-M-BS-M25
4017918951108
Phoenix Contact GmbH & Co...
3
silver
No
Nickel
25
31.500
Right
1.500
4017918951108
Screw plug
Screw plug, cable gland m...
HC-M-BS-M25
4063151
1
1
10
10
74198090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1686229 - HC-D 7-DS-IP65
PHOENIX CONTACT
07.12.2023
EGC-HD-BS (m) - Spindle axis, Modular system
Festo
22.08.2023
DSM-HD - semi-rotary drive
Festo
22.08.2023
DW-HD-60x-M30-411 - Inductive Sensor
CONTRINEX
22.12.2023
1244833 - HC-26P1N8A2300X
PHOENIX CONTACT
07.12.2023
HD2.5/6.2G.2G.1 - 4 horizontal tabs - 6 mm spacing ( 0.238 in )
TE Connectivity
28.08.2019
HD185/36.F12 - Feed-through - 1 stud terminal M12 - 36 mm 1.417 in spacing
TE Connectivity
28.08.2019
1412591 - HC-STA-B06-SL-PLBK
PHOENIX CONTACT
07.12.2023
1407712 - HC-EVO-B16PT-BWD-HH-M25-PLRBK
PHOENIX CONTACT
07.12.2023
HD Springs - Springs Heavy Duty
DMS Diemould (UK)
28.06.2017
HD-s China Prod. only - Direct Drive
CKD
13.07.2023
1407671 - HC-B-G-M32-PLRBK
PHOENIX CONTACT
07.12.2023
3247970 - HC-RBO 10
PHOENIX CONTACT
07.12.2023
HC55 - HC55 High Performance
MAMMUT
30.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表