您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1417949 - SAC-3P-M12Y/2X2,4-PUR/M 8FS
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor/actuator adapter, with cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/03/13/1417949.prj},{NB=1417949},{MANUID=1417949},{BAH005=48},{AAF040=0.105},{AAT080=3},{AAB733=2.400},{AAC029=-25},{AAC028=-40},{AAB912=80},{AAB913=80},{AAI276=2},{AAO663=4055626129457},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=250},{QUANTITYINT=1},{CTN=85444290},{AAO676=1417949},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, on Socket straight M8, cable length: 2.4 m},{MANUTYPEDESC=SAC-3P-M12Y/2X2,4-PUR/M 8FS},{PREVIEW=../../../_pool_/eb/6d/31911_3000_int_04.png},{INTNO=4055626129457},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=29},{BAD656=Yes},{AAC202=Ni/Au},{AAC076=A-coded},{BAD993=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAB733
Cable length
[m]
AAD251
Material of the cable mantle
ⁿ/ₐ
AAB734
Cable length can be configured
ⁿ/ₐ
AAC208
Material of the contact basic body
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAC104
Ground cable suitability of the fixed cable version
ⁿ/ₐ
AAB418
Design of the electrical connection (head 1)
ⁿ/ₐ
AAC029
min. permissible cable outside temperature, when moving
[°C]
AAC028
min. permissible cable outside temperature, fixed laid
[°C]
AAB912
max. permissible cable outside temperature, fixed laid
[°C]
AAB913
max. permissible cable outside temperature, when moving
[°C]
AAB226
arrangement of the cable lead-in (head 2)
ⁿ/ₐ
AAB397
Design of the line
ⁿ/ₐ
AAS489
Knurl material
ⁿ/ₐ
AAB419
Design of the electrical connection (head 2)
ⁿ/ₐ
AAB225
Arrangement of the cable lead-in, head 1
ⁿ/ₐ
AAB379
Type of plug-in contact, head 1
ⁿ/ₐ
AAS488
Type of plug-in contact (head 2)
ⁿ/ₐ
AAB593
Color of jacket
ⁿ/ₐ
AAC133
Radial networked
ⁿ/ₐ
AAI276
number of cables
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1417949
1417949
Sensor/actuator cable
Sensor/actuator cable, 3-...
SAC-3P-M12Y/2X2,4-PUR/M 8...
4055626129457
Phoenix Contact GmbH & Co...
29
48
0.105
3
Yes
Ni/Au
A-coded
No
2.400
PUR
No
CuSn
No
Yes
M8
-25
-40
80
80
straight
Multi-wire
zinc die-cast
M12
straight
Female (socket)
Male (plug)
Black
No
2
4055626129457
Sensor/actuator cable
Sensor/actuator cable, 3-...
SAC-3P-M12Y/2X2,4-PUR/M 8...
4063151
1
1
250
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表