您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1199926 - ELR H5-I-PT-24DC/500AC-2-L
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Load breakout, motor breakout
Motor starter combination
Powered by
CAD模型選擇
{phoenix_contact/27/37/09/05/1199926.prj},{NB=1199926},{MANUID=1199926},{AAS574=2.400},{BAA303=3.300},{AAS575=2.200},{BAF016=22.6},{BAA020=107.406675},{AAF040=0.218},{BAB577=114},{AAB460=2.400},{AAB960=19.200},{AAC828=0.180},{AAB476=2.400},{AAB542=2.400},{AAP406=1},{AAI996=1},{AAP351=0},{AAP352=0},{AAO663=4063151262891},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371098},{AAO676=1199926},{DESCSHORT=Hybrid motor starter},{DESCLONG=Hybrid motor starter; functions: Start motor, Reverse motor, Motor protection, Without symmetry monitoring, Without phase failure detection, Without underload detection; input: 24 V DC; output: 3~, 500 V AC, 2.4 A; connection method: Push-in connection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
BAA297
type of protocol
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD304
Bearing track assembly possible
ⁿ/ₐ
AAC148
isolating function present
ⁿ/ₐ
AAB460
Rated operating current Ie
[A]
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
BAD346
External reset possible
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAB438
Release class
ⁿ/ₐ
AAB416
Design of the electrical connection for auxiliary and control current circuit
ⁿ/ₐ
BAC426
Function
ⁿ/ₐ
AAC828
Lowest value of setting range for overload tripper
[A]
AAB476
Rated operating current Ie with AC-3, 400 V
[A]
AAB542
Greatest value of overload release adjustment range
[A]
AAP406
Number of control centers
ⁿ/ₐ
AAI996
type of coordination
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
AAS565
Kind of motor starter
ⁿ/ₐ
AAS573
Temperature compensated overload protection
ⁿ/ₐ
BAD501
bus possible
ⁿ/ₐ
AAB759
short-circuit release present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1199926
1199926
Hybrid motor starter
Hybrid motor starter; fun...
ELR H5-I-PT-24DC/500AC-2-...
4063151262891
Phoenix Contact GmbH & Co...
27
IP20
without
ohne
2.400
3.300
IEC 60947-1, IEC 60947-4-...
2.200
EAC
22.6
107.406675
0.218
114
Yes
No
2.400
19.200
DC
Yes
Yes
No
CLASS 10
Spring pulley connection
electronic switch
0.180
2.400
2.400
1
1
0
0
Spring pulley connection
Two-way starter
No
No
No
4063151262891
Hybrid motor starter
Hybrid motor starter, for...
ELR H5-I-PT-24DC/500AC-2-...
4063151
1
1
1
1
85371098
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表