您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KNZ metal IP69K - Fitting
PMA
0 PMAFIX Pro
Metal thread fittings
Metric thread
KNZ straight strain relief Jacob
Powered by
CAD模型選擇
{pma/0_pmafixpro/anschlussarmaturen_metallgewinde/metrisch-gewinde/knz_gerade_zugentlastung_jacob/_knz-m638s_metal.prj},{NB=NKNZ-M323S-13},{IDNR=_KNZ-M323S-13_metal},{BLACK=NKNZ-M323S-13},{M=M32 x 1.5},{NW=23},{GL=13},{K=14.0 - 21.0},{L=90.0},{LX=86.5},{AD=42.0},{SW=38},{SW2=34},{E=40.5},{MAT=PA6 / Ms},{INFO=click here PDF document},{SWL=33.5},{KD=21},{SWL2=4.5},{E2=36.0},{SW3=0},{SWL3=0.0},{E3=0.0},{SB=0.0},{IDZ=26.0},{AZ=5.0},{L2=60.2},{ET=39.5},{RD=29.0},{LA=9.5},{VR=1.0},{GAD1=32.0},{GKD=30.2},{GF1=1.0},{M2=32.0},{GKD2=30.2},{DR=1.5},{A2=40.5},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
K
Clamping range
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
SW
Width across flats
[mm]
SW2
Width across flats 2
[mm]
E
Width across edge SW
[mm]
MAT
Plastic
ⁿ/ₐ
NKNZ-M160S-10
NKNZ-M160S-10
M16 x 1.5
10
10
5.0 - 9.0
64.0
25.0
20
17
22.0
PA6 / Ms
NKNZ-M160S-5
NKNZ-M160S-5
M16 x 1.5
10
5
5.0 - 9.0
59.0
25.0
20
17
22.0
PA6 / Ms
NKNZ-M162S-10
NKNZ-M162S-10
M16 x 1.5
12
10
5.0 - 9.0
69.5
28.5
20
17
22.0
PA6 / Ms
NKNZ-M162S-5
NKNZ-M162S-5
M16 x 1.5
12
5
5.0 - 9.0
64.5
28.5
20
17
22.0
PA6 / Ms
NKNZ-M202S-10
NKNZ-M202S-10
M20 x 1.5
12
10
9.0 - 13.0
72.0
28.5
25
22
27.0
PA6 / Ms
NKNZ-M202S-6
NKNZ-M202S-6
M20 x 1.5
12
6
9.0 - 13.0
68.0
28.5
25
22
27.0
PA6 / Ms
NKNZ-M207S-10
NKNZ-M207S-10
M20 x 1.5
17
10
9.0 - 13.0
77.5
35.0
25
22
27.0
PA6 / Ms
NKNZ-M207S-6
NKNZ-M207S-6
M20 x 1.5
17
6
9.0 - 13.0
73.5
35.0
25
22
27.0
PA6 / Ms
NKNZ-M257S-11
NKNZ-M257S-11
M25 x 1.5
17
11
11.0 - 16.0
79.0
35.0
30
27
33.5
PA6 / Ms
NKNZ-M257S-7
NKNZ-M257S-7
M25 x 1.5
17
7
11.0 - 16.0
75.0
35.0
30
27
33.5
PA6 / Ms
NKNZ-M253S-11
NKNZ-M253S-11
M25 x 1.5
23
11
11.0 - 16.0
81.0
42.0
30
27
33.0
PA6 / Ms
NKNZ-M253S-7
NKNZ-M253S-7
M25 x 1.5
23
7
11.0 - 16.0
77.0
42.0
30
27
33.0
PA6 / Ms
NKNZ-M323S-13
NKNZ-M323S-13
M32 x 1.5
23
13
14.0 - 21.0
90.0
42.0
38
34
40.5
PA6 / Ms
NKNZ-M323S-8
NKNZ-M323S-8
M32 x 1.5
23
8
14.0 - 21.0
85.0
42.0
38
34
40.5
PA6 / Ms
NKNZ-M329S-13
NKNZ-M329S-13
M32 x 1.5
29
13
14.0 - 21.0
94.5
51.5
38
34
42.0
PA6 / Ms
NKNZ-M329S-8
NKNZ-M329S-8
M32 x 1.5
29
8
14.0 - 21.0
89.5
51.5
38
34
42.0
PA6 / Ms
NKNZ-M409S-13
NKNZ-M409S-13
M40 x 1.5
29
13
19.0 - 27.0
95.5
51.5
46
43
49.5
PA6 / Ms
NKNZ-M409S-8
NKNZ-M409S-8
M40 x 1.5
29
8
19.0 - 27.0
90.5
51.5
46
43
49.5
PA6 / Ms
NKNZ-M406S-13
NKNZ-M406S-13
M40 x 1.5
36
13
19.0 - 27.0
100.0
60.0
46
43
50.0
PA6 / Ms
NKNZ-M406S-8
NKNZ-M406S-8
M40 x 1.5
36
8
19.0 - 27.0
95.0
60.0
46
43
50.0
PA6 / Ms
NKNZ-M506S-14
NKNZ-M506S-14
M50 x 1.5
36
14
24.0 - 35.0
108.5
60.0
60
55
65.0
PA6 / Ms
NKNZ-M506S-9
NKNZ-M506S-9
M50 x 1.5
36
9
24.0 - 35.0
103.5
60.0
60
55
65.0
PA6 / Ms
NKNZ-M508S-14
NKNZ-M508S-14
M50 x 1.5
48
14
24.0 - 35.0
114.5
72.5
60
55
65.0
PA6 / Ms
NKNZ-M508S-9
NKNZ-M508S-9
M50 x 1.5
48
9
24.0 - 35.0
109.5
72.5
60
55
65.0
PA6 / Ms
NKNZ-M638S-14
NKNZ-M638S-14
M63 x 1.5
48
14
32.0 - 42.0
116.0
72.5
70
65
75.0
PA6 / Ms
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表