您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
R - Regulator
Pneumax
Air service units
Modular FRL
AIRPLUS
Regulator
Powered by
CAD模型選擇
{pneumax/air_service_units/frl_modulari/airplus/mod_r_airplus/mod_r_airplus.prj},{NB=N172ARA},{SIZE=2},{V=N},{C=A},{OM=},{P=},{D=},{G=A},{T=},{O=},{MIP=13},{PGC=G 1/8”},{PR=0-2 / 0-4 / 0-8 / 0-12},{AP=Indifferent},{WFS=},{Y=5.5},{Q=15},{SS=5.5 max},{SSS=M42x1.5},{DIR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Size
ⁿ/ₐ
MIP
Max. inlet pressure
[bar]
WTEMP
Working temperature
[°C]
PGC
Pressure gauge connections
ⁿ/ₐ
WEIGHT
Weight
[g]
PR
Pressure range
[bar]
AP
Assembly positions
ⁿ/ₐ
MFT
Max. fitting torque
[Nm]
WFS
Wall fixing screw
ⁿ/ₐ
Y
ⁿ/ₐ
Q
ⁿ/ₐ
SS
ⁿ/ₐ
SSS
ⁿ/ₐ
N171ARA
1
13
-5°C÷+50°C
G 1/8”
150
0-2 / 0-4 / 0-8 / 0-12
Indifferent
15
5.0
15
4 max
M30x1.5
N172ARA
2
13
-5°C÷+50°C
G 1/8”
310
0-2 / 0-4 / 0-8 / 0-12
Indifferent
20
5.5
15
5.5 max
M42x1.5
N173ARA
3
13
-5°C÷+50°C
G 1/8”
390
0-2 / 0-4 / 0-8 / 0-12
Indifferent
25
-
6.0
20
5.5 max
M42x1.5
P174BRA
4
13
-30°C÷+80°C
G 1/8”
1260
0-2 / 0-4 / 0-8 / 0-12
Indifferent
-
M8
8.0
25
0
M54x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表