您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T16 - Complete double banjo (rotating under pressure)
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t16.prj},{NB=T160838},{VERSION=MAIN SERIES},{D=8},{G=3/8},{GX=16.662},{C=7},{B=13.5},{A=10.0},{H=7.5},{L1=32.5},{L=28.0},{HEX=5.0},{F=21.3},{CODEX=160838},{CODEY=8},{PBOX=25},{R1=5.000},{LL1=24.900},{L2=1.350},{R2=30.500},{L3=1.372},{R3=1.000},{R4=0.300},{H1=6.500},{L4=11.250},{H2=5.050},{R5=0.200},{R6=0.300},{L5=9.500},{H3=2.300},{RH3=10.500},{H4=20.000},{H5=1.400},{RH5=5.000},{RH6=8.350},{X1=1.600},{X2=2.522},{Y1=7.375},{X3=0.780},{RX3=0.890},{X4=8.780},{RC1=10.200},{RL1=8.760},{RR1=1.560},{RH1=1.200},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
A
øA
[mm]
H
[mm]
L1
[mm]
L
[mm]
HEX
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T1604M5
T1604M5
Main series
4
M5
2.0
4.0
17.8
19.5
2.5
50
T160418
T160418
Main series
4
1/8
5.5
5.5
24.5
21.1
3.0
50
T160814
T160814
Main series
8
1/4
7.8
6.5
28.0
26.5
4.0
25
T160838
T160838
Main series
8
3/8
10.0
7.5
32.5
28.0
5.0
25
T161014
T161014
Main series
10
1/4
7.8
6.5
28.0
28.4
4.0
25
T161038
T161038
Main series
10
3/8
10.0
7.5
32.5
29.9
5.0
25
T161012
T161012
Main series
10
1/2
12.0
9.0
38.8
30.0
8.0
10
T161238
T161238
Main series
12
3/8
10.0
7.5
32.5
31.4
5.0
25
T161212
T161212
Main series
12
1/2
12.0
9.0
38.8
34.9
8.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表