您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 304 - Bulkhead connector
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_304.prj},{NB=3040800},{CODE=3040800},{D=8/6},{A=M12x1},{AX=12.000},{L=48.00},{SW1=14},{SW2=17},{PBOX=50},{L1=16.500},{L2=5.000},{L3=7.500},{L4=19.000},{D1=3.5625},{D2=2.9875},{L5=2.400},{D3=5.200},{CH=0.880},{L6=9.650},{L7=14.000},{L8=10.500},{L9=4.500},{D4=6.950},{CH2=0.500},{L10=7.500},{D5=4.075},{R1=0.600},{CH3=0.500},{L11=10.660},{R2=7.700},{R3=2.500},{SWH1=4.150},{SWH2=4.000},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
3040600
3040600
6/4
M10x1
48.05
12
14
100
3040800
3040800
8/6
M12x1
48.00
14
17
50
3041000
3041000
10/8
M14x1
50.00
16
17
50
3041200
3041200
12/10
M16x1
53.00
18
19
25
3041500
3041500
15/12,5
M20x1
58.00
22
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表