您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 305 - L taper male adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_305.prj},{NB=3050814},{CODE=3050814},{D=8/6},{F=G1/4},{I=11.000},{H=20.00},{L=22.50},{SW1=14},{SW2=10},{PBOX=100},{D1=5.950},{F1=13.716},{F2=9.000},{D2=13.900},{L1=6.000},{LM=4.500},{R=5.308},{RR=8.150},{RDD=3.452},{RCHAMFERD=1.648},{RGD=2.400},{RDR=7.150},{RGR=5.950},{PG=4.950},{PD1=6.000},{PDCHAMFER=1.000},{PD2=8.000},{PD2L=9.000},{VIRI=2.192},{KD=6.000},{KV=6.000},{KDR=1.500},{KVR=1.500},{KVO=15.500},{KDO=23.308},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
F
ⁿ/ₐ
I
[mm]
H
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
30504M5
30504M5
4/2
M5
4.500
13.00
20.00
9
9
100
3050418
3050418
4/2
G1/8
9.029
17.00
20.00
9
9
100
3050518
3050518
5/3
G1/8
8.500
17.50
21.50
8
8
100
3050618
3050618
6/4
G1/8
8.100
17.10
22.60
12
8
100
3050614
3050614
6/4
G1/4
11.000
20.00
22.50
12
10
100
3050638
3050638
6/4
G3/8
12.000
22.50
23.50
12
11
50
3050818
3050818
8/6
G1/8
8.100
17.10
22.50
14
10
100
3050814
3050814
8/6
G1/4
11.000
20.00
22.50
14
10
100
3050838
3050838
8/6
G3/8
12.000
22.50
24.00
14
11
50
3051018
3051018
10/8
G1/8
9.727
18.50
25.50
16
11
50
3051014
3051014
10/8
G1/4
11.100
21.60
25.65
16
11
50
3051038
3051038
10/8
G3/8
12.000
22.50
25.65
16
11
50
3051012
3051012
10/8
G1/2
15.000
28.00
28.00
16
17
25
3051238
3051238
12/10
G3/8
12.050
24.55
30.05
18
14
50
3051212
3051212
12/10
G1/2
15.000
28.00
30.50
18
17
25
3051512
3051512
15/12.5
G1/2
15.000
28.00
34.00
22
17
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表