您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 205 - L male adaptor
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_205.prj},{NB=2051014},{CODE=2051014},{D=10},{A=G1/4},{AX=13.716},{B=11.0},{C=23.5},{L=33.646},{SW1=19},{SW2=13},{PBOX=50},{L1=13.150},{L2=3.500},{DDX=8.000},{DDY=6.000},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
A
ⁿ/ₐ
B
b
[mm]
C
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2050418
2050418
4
G1/8
8.0
16.1
22.474
10
9
100
2050618
2050618
6
G1/8
8.0
16.1
21.791
12
9
100
2050614
2050614
6
G1/4
11.0
20.5
23.610
12
11
100
2050818
2050818
8
G1/8
8.0
17.0
24.016
14
11
100
2050814
2050814
8
G1/4
11.0
20.5
23.838
14
11
100
2050838
2050838
8
G3/8
11.5
24.0
27.749
14
13
50
2051014
2051014
10
G1/4
11.0
23.5
33.646
19
13
50
2051038
2051038
10
G3/8
11.5
24.0
33.763
19
13
25
2051012
2051012
10
G1/2
14.0
28.7
35.666
19
15
25
2051238
2051238
12
G3/8
11.5
25.5
34.965
22
15
25
2051212
2051212
12
G1/2
14.0
28.7
35.044
22
15
25
2051412
2051412
14
G1/2
14.0
30.0
37.344
27
17
25
2051512
2051512
15
G1/2
14.0
30.0
37.054
27
17
10
2051612
2051612
16
G1/2
14.0
31.5
39.802
30
19
10
2051812
2051812
18
G1/2
14.0
34.0
44.162
32
22
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表