您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 209 - T connector
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_209.prj},{NB=2090600},{CODE=2090600},{D=6},{C=22.053},{L=44.107},{SW1=12},{SW2=9},{PBOX=50},{L1=8.550},{L2=3.000},{DDX=11.850},{DDY=5.000},{DDZ=4.000},{L3=8.100},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
C
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2090400
2090400
4
22.854
45.708
10
9
50
2090600
2090600
6
22.053
44.107
12
9
50
2090800
2090800
8
24.230
48.460
14
11
25
2091000
2091000
10
33.986
67.972
19
13
25
2091200
2091200
12
34.865
69.730
22
15
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表