您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 109 - Female L
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_109.prj},{NB=10938},{CODE=10938},{A=G3/8},{AX=16.6620},{B=11.5},{C=28.0},{SW=17.0},{PBOX=25},{IMG1=_immagini/raccordi_standard/serie100},{D1=21.000},{L1=15.000},{D2=15.200},{DU=11.000},{CHAM=0.500},{SQX=4.000},{SQ1=11.500},{SQS=4.000},{SQR=1.000},{SQB=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
10918
10918
G1/8
7.0
21.0
10.0
100
10914
10914
G1/4
10.0
25.5
13.0
50
10938
10938
G3/8
11.5
28.0
17.0
25
10912
10912
G1/2
15.0
33.5
20.0
10
10934
10934
G3/4
16.5
36.5
25.0
5
10901
10901
G1''
19.0
45.0
30.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表