您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 117 - Centre female T
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_117.prj},{NB=11738},{CODE=11738},{A=G3/8},{AX=17.1450},{AX2=16.6620},{B=11.5},{B1=12.6},{C=28.0},{D=52.0},{SW=17.0},{PBOX=25},{IMG1=_immagini/raccordi_standard/serie100},{D1=21.0000},{L1=15.0580},{CHAM=0.5000},{D2=15.0000},{DU=11.0000},{SQX=32.0000},{SQH=15.0000},{SQB=11.5000},{SQS=4.0000},{SQR=0.0000},{CHAM2=0.9700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
11718
11718
G1/8
7.0
8.0
21.0
37.0
10.0
100
11714
11714
G1/4
10.0
11.5
25.5
47.0
13.0
50
11738
11738
G3/8
11.5
12.6
28.0
52.0
17.0
25
11712
11712
G1/2
15.0
15.0
33.5
62.0
21.0
10
11734
11734
G3/4
16.5
15.9
36.5
66.0
25.0
5
11701
11701
G1'
19.0
17.2
45.0
78.0
30.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表