您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0168 - Tappi conici con cava esagonale (DIN 906) - TAPPO DIN 906
PlaSteel
Ranco
Standard Parts for Moulds
Plugs, O-rings
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/plugs__o-rings/r0168.prj},{NB=R0168-01-0013},{COD=R0168-01-0013},{M=M36},{NDM=36.000},{P=1.5},{L=15},{CH=19},{VER=1},{MAT=Acciaio 5.8 fosfatato},{D1X=M36x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
[mm]
M
[mm INCH]
P
Step
[mm]
L
Length L
[mm]
CH
[mm]
MAT
Material
ⁿ/ₐ
R0168-01-0001
R0168-01-0001
M6
1.0
6
3
Steel 5.8 phosphatized
R0168-01-0002
R0168-01-0002
M8
1.0
8
4
Steel 5.8 phosphatized
R0168-01-0003
R0168-01-0003
M10
1.0
8
5
Steel 5.8 phosphatized
R0168-01-0004
R0168-01-0004
M12
1.5
10
6
Steel 5.8 phosphatized
R0168-01-0005
R0168-01-0005
M14
1.5
10
7
Steel 5.8 phosphatized
R0168-01-0006
R0168-01-0006
M16
1.5
10
8
Steel 5.8 phosphatized
R0168-01-0007
R0168-01-0007
M18
1.5
10
8
Steel 5.8 phosphatized
R0168-01-0008
R0168-01-0008
M20
1.5
10
10
Steel 5.8 phosphatized
R0168-01-0009
R0168-01-0009
M22
1.5
10
10
Steel 5.8 phosphatized
R0168-01-0010
R0168-01-0010
M24
1.5
12
12
Steel 5.8 phosphatized
R0168-01-0011
R0168-01-0011
M26
1.5
12
12
Steel 5.8 phosphatized
R0168-01-0012
R0168-01-0012
M30
1.5
12
17
Steel 5.8 phosphatized
R0168-01-0013
R0168-01-0013
M36
1.5
15
19
Steel 5.8 phosphatized
R0168-01-0014
R0168-01-0014
M38
1.5
15
19
Steel 5.8 phosphatized
R0168-01-0015
R0168-01-0015
M42
1.5
18
22
Steel 5.8 phosphatized
R0168-01-0016
R0168-01-0016
M42
2.0
18
22
Steel 5.8 phosphatized
R0168-01-0017
R0168-01-0017
M48
1.5
20
24
Steel 5.8 phosphatized
R0168-01-0018
R0168-01-0018
M48
2.0
20
24
Steel 5.8 phosphatized
R0168-01-0019
R0168-01-0019
G 1/8
0.0
8
5
Steel 5.8 phosphatized
R0168-01-0020
R0168-01-0020
G 1/4
0.0
10
7
Steel 5.8 phosphatized
R0168-01-0021
R0168-01-0021
G 3/8
0.0
10
8
Steel 5.8 phosphatized
R0168-01-0022
R0168-01-0022
G 1/2
0.0
10
10
Steel 5.8 phosphatized
R0168-01-0023
R0168-01-0023
G 3/4
0.0
12
12
Steel 5.8 phosphatized
R0168-01-0024
R0168-01-0024
G 1
0.0
12
17
Steel 5.8 phosphatized
R0168-01-0025
R0168-01-0025
G 1-1/4
0.0
18
22
Steel 5.8 phosphatized
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表