您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
HGO Ø 38 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
OVAL WIRE SPRINGS - US STANDARD
SERIES HGO
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_a_filo_ovale_us_standard/hgo/hgo_38.prj},{NB=HGO38-115(0)},{CODE=HGO38-115},{DH=38.5},{DD=19.5},{LO=115},{RG=124.5},{SX=0.0},{S1=17.2},{F1=2141},{S2=23.0},{F2=2864},{S3=28.8},{F3=3579},{SN=34.5},{FN=4295},{SB=52.2},{FB=6499},{MAT=Cr-Si},{BXH=8,40 x 5,80},{DE=37.40},{B=8.400},{H=5.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
HGO38-051
HGO38-051
38.5
19.5
51
313.8
0.000
51.000
7.6
2385
10.2
3201
12.8
4001
15.3
4801
21.4
8,40 x 5,80
HGO38-064
HGO38-064
38.5
19.5
64
230.5
0.000
64.000
9.6
2213
12.8
2950
16.0
3688
19.2
4426
28.8
8,40 x 5,80
HGO38-076
HGO38-076
38.5
19.5
76
196.1
0.000
76.000
11.4
2236
15.2
2981
19.0
3726
22.8
4471
33.6
8,40 x 5,80
HGO38-089
HGO38-089
38.5
19.5
89
171.6
0.000
89.000
13.4
2299
17.8
3054
22.3
3818
26.7
4582
40.3
8,40 x 5,80
HGO38-102
HGO38-102
38.5
19.5
102
142.2
0.000
102.000
15.3
2176
20.4
2901
25.5
3626
30.6
4351
46.1
8,40 x 5,80
HGO38-115
HGO38-115
38.5
19.5
115
124.5
0.000
115.000
17.2
2141
23.0
2864
28.8
3579
34.5
4295
52.2
8,40 x 5,80
HGO38-127
HGO38-127
38.5
19.5
127
112.8
0.000
127.000
19.0
2143
25.4
2865
31.8
3581
38.1
4298
58.4
8,40 x 5,80
HGO38-140
HGO38-140
38.5
19.5
140
103.0
0.000
140.000
21.0
2163
28.0
2884
35.0
3605
42.0
4326
64.5
8,40 x 5,80
HGO38-152
HGO38-152
38.5
19.5
152
93.2
0.000
152.000
22.8
2125
30.4
2833
38.0
3542
45.6
4250
70.8
8,40 x 5,80
HGO38-178
HGO38-178
38.5
19.5
178
80.4
0.000
178.000
26.7
2147
35.6
2862
44.5
3578
53.4
4293
82.0
8,40 x 5,80
HGO38-203
HGO38-203
38.5
19.5
203
70.6
0.000
203.000
30.4
2146
40.6
2866
50.8
3583
60.9
4300
95.8
8,40 x 5,80
HGO38-254
HGO38-254
38.5
19.5
254
56.9
0.000
254.000
38.1
2168
50.8
2891
63.5
3613
76.2
4336
118.6
8,40 x 5,80
HGO38-305
HGO38-305
38.5
19.5
305
47.1
0.000
305.000
45.8
2157
61.0
2873
76.3
3591
91.5
4310
145.5
8,40 x 5,80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表